NXOpen .NET Reference
12.0.0
|
Represents a PressLineSimulation.RotaryCamBuilder builder More...
Public Member Functions | |
unsafe void | SetOutOfDate () |
To set the out of date status of the cam. More... | |
unsafe void | DeleteCam () |
To delete the cam. More... | |
Properties | |
unsafe NXOpen.Expression | BackstopOffset [get] |
Returns the offset (in degrees) from the cam to the backstop. More... | |
unsafe NXOpen.Axis | CamAxis [get, set] |
Returns or sets the axis of rotation. More... | |
unsafe NXOpen.SelectBodyList | CamBodies [get] |
Returns the rotary cam bodies. More... | |
unsafe string | CompName [get, set] |
Returns or sets the unique name used to identify the simulation component. More... | |
unsafe string | Description [get, set] |
Returns or sets the description of the cam. More... | |
unsafe bool | Disable [get, set] |
Returns or sets the disable status of the cam. More... | |
unsafe NXOpen.SelectBodyList | DriveBodies [get] |
Returns the drive bodies. More... | |
Properties inherited from NXOpen.PressLineSimulation.DrivenCamBuilder | |
unsafe double | CamCollisionFacetingTolerance [get, set] |
Returns or sets the cam collision faceting tolerance. More... | |
Represents a PressLineSimulation.RotaryCamBuilder builder
To create a new instance of this class, use NXOpen.PressLineSimulation.ApplicationManager.CreateRotaryCamBuilder
Default values.
Property | Value |
---|---|
BackstopOffset.Value |
0 (millimeters part), 0 (inches part) |
Created in NX12.0.0
unsafe void NXOpen.PressLineSimulation.RotaryCamBuilder.DeleteCam | ( | ) |
To delete the cam.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
unsafe void NXOpen.PressLineSimulation.RotaryCamBuilder.SetOutOfDate | ( | ) |
To set the out of date status of the cam.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
|
get |
Returns the offset (in degrees) from the cam to the backstop.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the axis of rotation.
The backstop is counter-clockwise when the axis is pointing toward you.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
get |
Returns the rotary cam bodies.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the unique name used to identify the simulation component.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the description of the cam.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the disable status of the cam.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
get |
Returns the drive bodies.
Created in NX12.0.0
License requirements: None.