NXOpen .NET Reference
12.0.0
|
Represents a PressLineSimulation.CushionControl builder More...
Properties | |
unsafe double | BinderLiftDistance [get, set] |
Returns or sets the binder lift distance. More... | |
unsafe double | BinderLiftDuration [get, set] |
Returns or sets the binder lift duration. More... | |
unsafe bool | Disabled [get, set] |
Returns or sets the disable status. More... | |
unsafe double | VentilationLiftDistance [get, set] |
Returns or sets the ventilation lift distance. More... | |
unsafe double | VentilationStayDuration [get, set] |
Returns or sets the ventilation stay duration. More... | |
Properties inherited from NXOpen.PressLineSimulation.DrivenCamBuilder | |
unsafe double | CamCollisionFacetingTolerance [get, set] |
Returns or sets the cam collision faceting tolerance. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a PressLineSimulation.CushionControl builder
To create a new instance of this class, use NXOpen.PressLineSimulation.ApplicationManager.CreateCushionControlBuilder
Default values.
Property | Value |
---|---|
BinderLiftDistance |
0 |
BinderLiftDuration |
10 |
Disabled |
1 |
VentilationLiftDistance |
0 |
VentilationStayDuration |
10 |
Created in NX12.0.0
|
getset |
Returns or sets the binder lift distance.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the binder lift duration.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the disable status.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the ventilation lift distance.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the ventilation stay duration.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")