NXOpen .NET Reference
12.0.0
|
Represents set of style applicable to drafting views. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Preferences.GeneralViewPreferences | General [get] |
Returns object for doing View style settings applicable to General More... | |
NXOpen.Preferences.BaseViewPreferences | BaseView [get] |
Returns object for doing View style settings applicable to BaseView More... | |
NXOpen.Preferences.ProjectedViewPreferences | Projected [get] |
Returns object for doing View Preferences settings applicable to Projected More... | |
NXOpen.Preferences.InheritPmiPreferences | InheritPmi [get] |
Returns object for doing View Preferences settings applicable to Inherit Pmi More... | |
NXOpen.Preferences.DetailViewPreferences | Detail [get] |
Returns object for doing View Preferences settings applicable to Detail More... | |
NXOpen.Preferences.SectionViewPreferences | Section [get] |
Returns object for doing View Preferences settings applicable to Section More... | |
NXOpen.Preferences.VirtualIntersectionsViewPreferences | VirtualIntersections [get] |
Returns object for doing View Preferences settings applicable to VirtualIntersections More... | |
NXOpen.Preferences.SmoothEdgesViewPreferences | SmoothEdges [get] |
Returns object for doing View Preferences settings applicable to SmoothEdges More... | |
NXOpen.Preferences.VisibleLinesViewPreferences | VisibleLines [get] |
Returns object for doing View Preferences settings applicable to VisibleLines More... | |
NXOpen.Preferences.ThreadsViewPreferences | Threads [get] |
Returns object for doing View Preferences settings applicable to Threads More... | |
NXOpen.Preferences.TraceLinesViewPreferences | TraceLines [get] |
Returns object for doing View Preferences settings applicable to TraceLines More... | |
NXOpen.Preferences.HiddenLinesViewPreferences | HiddenLines [get] |
Returns object for doing View Preferences settings applicable to HiddenLines More... | |
NXOpen.Preferences.ShadingViewPreferences | Shading [get] |
Returns object for doing View Preferences settings applicable to Shading More... | |
NXOpen.Preferences.FlatPatternViewPreferences | FlatPattern [get] |
Returns object for doing View Preferences settings applicable to Flat Patterns More... | |
NXOpen.Preferences.ShipbuildingLinesViewPreferences | ShipbuildingLines [get] |
Returns object for doing View Preferences settings applicable to Shipbuilding Lines More... | |
NXOpen.Preferences.ShipDraftingViewLinesViewPreferences | ShipDraftingViewLines [get] |
Returns object for doing View Preferences settings applicable to Ship Drafting View Lines More... | |
Represents set of style applicable to drafting views.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
|
get |
Returns object for doing View style settings applicable to BaseView
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to Detail
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to Flat Patterns
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to General
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to HiddenLines
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to Inherit Pmi
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to Projected
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to Section
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to Shading
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to Shipbuilding Lines
Created in NX8.0.0
|
get |
Returns object for doing View Preferences settings applicable to Ship Drafting View Lines
Created in NX10.0.0
|
get |
Returns object for doing View Preferences settings applicable to SmoothEdges
Created in NX3.0.0
|
get |
Returns the tag of this object.
|
get |
Returns object for doing View Preferences settings applicable to Threads
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to TraceLines
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to VirtualIntersections
Created in NX3.0.0
|
get |
Returns object for doing View Preferences settings applicable to VisibleLines
Created in NX3.0.0