NXOpen .NET Reference
12.0.0
|
Represents set of Visible Lines View Preferences applicable to drafting views. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | VisibleColor [get, set] |
Returns or sets the visible color. More... | |
unsafe NXOpen.Preferences.Font | VisibleFont [get, set] |
Returns or sets the visible font. More... | |
unsafe NXOpen.Preferences.Width | VisibleWidth [get, set] |
Returns or sets the visible width. More... | |
Represents set of Visible Lines View Preferences applicable to drafting views.
To obtain an instance of this class use Preferences.ViewPreferences.VisibleLines
Created in NX5.0.0
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the visible color.
The value should be between 1 and 216.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the visible font.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the visible width.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")