NXOpen .NET Reference
12.0.0
|
Represents set of Threads View Preferences applicable to drafting views. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe double | MinimumPitchField [get, set] |
Returns or sets the minimum pitch field. More... | |
unsafe int | OverrideVisibleThreadColor [get, set] |
Returns or sets the visible thread override color. More... | |
unsafe bool | RenderTrueHiddenLine [get, set] |
Returns or sets the status of render true hidden line More... | |
unsafe int | ThreadsStandardOptionData [get, set] |
Returns or sets the threads standard option. More... | |
Represents set of Threads View Preferences applicable to drafting views.
Allows to create ANSI and ISO thread representations for both internal and external threads in drawing member views.
To obtain an instance of this class use Preferences.ViewPreferences.Threads
Created in NX5.0.0
|
getset |
Returns or sets the minimum pitch field.
Allows to control the minimum distance (in drawing coordinates) to which two points which represent crests of a thread are drawn. It is also used to control the minimum distance between a thread and it's defining geometry such as edges, silhouettes or section edges of the cylindrical face or chamfered face. This can be used to help prevent lines from running together, when threads with a small pitch are plotted at a small scale.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the visible thread override color.
The value should be between 1 and 216.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of render true hidden line
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the threads standard option.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")