NXOpen .NET Reference
12.0.0
|
Represents set of Detail View Preferences applicable to drafting views. More...
Public Member Functions | |
unsafe void | SetCircularBoundary (bool circularBoundaryOption) |
Sets the circular boundary option. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | CreateIndependent [get, set] |
Returns or sets the toogle create independent More... | |
unsafe NXOpen.NXColor | ViewBoundaryColor [get, set] |
Returns or sets the view boundary color option More... | |
unsafe NXOpen.Preferences.Font | ViewBoundaryFont [get, set] |
Returns or sets the view boundary font option More... | |
unsafe NXOpen.Preferences.Width | ViewBoundaryWidth [get, set] |
Returns or sets the view boundary width option More... | |
Represents set of Detail View Preferences applicable to drafting views.
To obtain an instance of this class use Preferences.ViewPreferences.Detail
Created in NX5.0.0
unsafe void NXOpen.Preferences.DetailViewPreferences.SetCircularBoundary | ( | bool | circularBoundaryOption | ) |
Sets the circular boundary option.
If True, circular boundary is displayed for detail view, else rectangular boundary is displayed.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
circularBoundaryOption |
|
getset |
Returns or sets the toogle create independent
Created in NX7.5.3
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the view boundary color option
Created in NX6.0.2
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view boundary font option
Created in NX6.0.2
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view boundary width option
Created in NX6.0.2
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")