NXOpen .NET Reference
12.0.0
|
Represents a solution More...
Public Member Functions | |
unsafe void | SolveNormalRunSolution () |
Solve normal run solution. More... | |
unsafe void | ExportMotionHostCosimMfiles () |
Export motion host cosim mfiles More... | |
unsafe void | EditRunsimulinkMfile () |
Edit runsimulink mfile More... | |
unsafe void | ExportSimulinkHostCosimMfiles () |
Export simulink host cosim mfiles More... | |
unsafe int | CalculateGrueblerCount () |
Calculate gruebler count of motion solution More... | |
unsafe void | AddObject (NXOpen.NXObject @object) |
Adds a solution solved object to a solution More... | |
unsafe void | RemoveObject (NXOpen.NXObject @object) |
Removes a solution solved object from a solution More... | |
unsafe void | AddSuppressedObject (NXOpen.NXObject @object) |
Adds a suppressed object to a solution More... | |
unsafe void | RemoveSuppressedObject (NXOpen.NXObject @object) |
Removes a suppressed object from a solution More... | |
unsafe void | RemoveSuppressedObject (NXOpen.NXObject motionObject, bool forceOk) |
Removes a suppressed object from a solution Takes a flag that can be use to force ok to the dialog that could arise when conflict objects are found: e. More... | |
unsafe string | GetName () |
Get name More... | |
unsafe void | SetName (string solutionName, bool renameResultFile) |
Set name More... | |
unsafe NXOpen.Motion.AnimationControl | GetAnimationControl () |
Get NXOpen.Motion.AnimationControl object, must be called before any other animation control operation, and the finish API must be call if not use anymore More... | |
unsafe NXOpen.Motion.ArticulationControl | GetArticulationControl () |
Get NXOpen.Motion.ArticulationControl object, must be called before any other articulation control operation, and the finish API must be call if not use anymore More... | |
unsafe NXOpen.Motion.SpreadsheetRunControl | GetSpreadsheetRunControl (string spreadsheetName) |
Get NXOpen.Motion.SpreadsheetRunControl object, must be called before any other spreadsheet run control operation, and the finish API must be call if not use anymore More... | |
unsafe NXOpen.Motion.LoadTransferControl | GetLoadTransferControl () |
Get NXOpen.Motion.LoadTransferControl object, must be called before any other load transfer control operation. More... | |
unsafe NXOpen.Motion.PostToolsControl | GetPostToolsControl () |
Get NXOpen.Motion.PostToolsControl object, must be called before any other post tools control operation. More... | |
unsafe void | GetGraphObjectResult (NXOpen.Motion.Graph graph, out double[] resultPoints, out NXOpen.Unit unit) |
Get the result of the graph object More... | |
unsafe void | SaveGraphObjectToSpreadsheet (NXOpen.Motion.Graph xGraph, NXOpen.Motion.Graph[] yGraphs, bool showGraph, bool writeTime) |
Save the result of graph to spreadsheet More... | |
unsafe void | SaveGraphObjectToAfu (string fileName, NXOpen.Motion.Graph xGraph, NXOpen.Motion.Graph yGraph) |
Save the result of graph to afu file More... | |
unsafe void | LoadResult () |
Load result More... | |
unsafe void | ExportSolverInputFile () |
Export solver input file for a solution More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a solution
To create or edit an instance of this class, use NXOpen.Motion.MotionSolutionBuilder
Created in NX5.0.0
unsafe void NXOpen.Motion.MotionSolution.AddObject | ( | NXOpen.NXObject @ | object | ) |
Adds a solution solved object to a solution
Created in NX7.5.0
Deprecated in NX12.0.0. Use NXOpen.Motion.MotionSolution.RemoveSuppressedObject
License requirements: mechanisms ("MECHANISMS")
object | The solution solved object |
unsafe void NXOpen.Motion.MotionSolution.AddSuppressedObject | ( | NXOpen.NXObject @ | object | ) |
Adds a suppressed object to a solution
Created in NX8.5.0
License requirements: mechanisms ("MECHANISMS")
object | The solution suppressed object |
unsafe int NXOpen.Motion.MotionSolution.CalculateGrueblerCount | ( | ) |
Calculate gruebler count of motion solution
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.MotionSolution.EditRunsimulinkMfile | ( | ) |
Edit runsimulink mfile
Created in NX7.5.0
License requirements: nx_motion_cosim ("NX Motion CoSimulation")
unsafe void NXOpen.Motion.MotionSolution.ExportMotionHostCosimMfiles | ( | ) |
Export motion host cosim mfiles
Created in NX7.5.0
License requirements: nx_motion_cosim ("NX Motion CoSimulation")
unsafe void NXOpen.Motion.MotionSolution.ExportSimulinkHostCosimMfiles | ( | ) |
Export simulink host cosim mfiles
Created in NX7.5.0
License requirements: nx_motion_cosim ("NX Motion CoSimulation")
unsafe void NXOpen.Motion.MotionSolution.ExportSolverInputFile | ( | ) |
Export solver input file for a solution
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe NXOpen.Motion.AnimationControl NXOpen.Motion.MotionSolution.GetAnimationControl | ( | ) |
Get NXOpen.Motion.AnimationControl object, must be called before any other animation control operation, and the finish API must be call if not use anymore
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe NXOpen.Motion.ArticulationControl NXOpen.Motion.MotionSolution.GetArticulationControl | ( | ) |
Get NXOpen.Motion.ArticulationControl object, must be called before any other articulation control operation, and the finish API must be call if not use anymore
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.MotionSolution.GetGraphObjectResult | ( | NXOpen.Motion.Graph | graph, |
out double[] | resultPoints, | ||
out NXOpen.Unit | unit | ||
) |
Get the result of the graph object
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
graph | |
resultPoints | Need to free it |
unit |
unsafe NXOpen.Motion.LoadTransferControl NXOpen.Motion.MotionSolution.GetLoadTransferControl | ( | ) |
Get NXOpen.Motion.LoadTransferControl object, must be called before any other load transfer control operation.
NXOpen.Motion.LoadTransferControl.Finish must be called after use is over.
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe string NXOpen.Motion.MotionSolution.GetName | ( | ) |
Get name
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe NXOpen.Motion.PostToolsControl NXOpen.Motion.MotionSolution.GetPostToolsControl | ( | ) |
Get NXOpen.Motion.PostToolsControl object, must be called before any other post tools control operation.
NXOpen.Motion.PostToolsControl.Finish must be called after use is over.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe NXOpen.Motion.SpreadsheetRunControl NXOpen.Motion.MotionSolution.GetSpreadsheetRunControl | ( | string | spreadsheetName | ) |
Get NXOpen.Motion.SpreadsheetRunControl object, must be called before any other spreadsheet run control operation, and the finish API must be call if not use anymore
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
spreadsheetName |
unsafe void NXOpen.Motion.MotionSolution.LoadResult | ( | ) |
Load result
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.MotionSolution.RemoveObject | ( | NXOpen.NXObject @ | object | ) |
Removes a solution solved object from a solution
Created in NX7.5.0
Deprecated in NX12.0.0. Use NXOpen.Motion.MotionSolution.AddSuppressedObject
License requirements: mechanisms ("MECHANISMS")
object | The solution solved object |
unsafe void NXOpen.Motion.MotionSolution.RemoveSuppressedObject | ( | NXOpen.NXObject @ | object | ) |
Removes a suppressed object from a solution
Created in NX8.5.0
License requirements: mechanisms ("MECHANISMS")
object | The solution suppressed object |
unsafe void NXOpen.Motion.MotionSolution.RemoveSuppressedObject | ( | NXOpen.NXObject | motionObject, |
bool | forceOk | ||
) |
Removes a suppressed object from a solution Takes a flag that can be use to force ok to the dialog that could arise when conflict objects are found: e.
g. 2 active drivers on the same joint. Using this flag as true might leave conflict objects active and an incosistent model.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
motionObject | The solution suppressed object |
forceOk | if true, skips verbosity when 2 conflicts object found and allow activation |
unsafe void NXOpen.Motion.MotionSolution.SaveGraphObjectToAfu | ( | string | fileName, |
NXOpen.Motion.Graph | xGraph, | ||
NXOpen.Motion.Graph | yGraph | ||
) |
Save the result of graph to afu file
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
fileName | |
xGraph | |
yGraph |
unsafe void NXOpen.Motion.MotionSolution.SaveGraphObjectToSpreadsheet | ( | NXOpen.Motion.Graph | xGraph, |
NXOpen.Motion.Graph[] | yGraphs, | ||
bool | showGraph, | ||
bool | writeTime | ||
) |
Save the result of graph to spreadsheet
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
xGraph | |
yGraphs | |
showGraph | |
writeTime |
unsafe void NXOpen.Motion.MotionSolution.SetName | ( | string | solutionName, |
bool | renameResultFile | ||
) |
Set name
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
solutionName | |
renameResultFile | if true, rename both result file and solution, otherwise, rename solution only |
unsafe void NXOpen.Motion.MotionSolution.SolveNormalRunSolution | ( | ) |
Solve normal run solution.
If motion has not been initialized, call NXOpen.Motion.MotionSession.InitializeSimulation before solving.
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")