NXOpen .NET Reference
12.0.0
|
Represents the NXOpen.Motion.SpreadsheetRunControl More...
Public Member Functions | |
unsafe void | Finish () |
SpreadsheetRun finish More... | |
unsafe void | StepTo (int step) |
SpreadsheetRun step to special step More... | |
unsafe void | Solve () |
SpreadsheetRun solve function More... | |
unsafe void | StepForward () |
SpreadsheetRun step forward More... | |
unsafe void | StepBackward () |
SpreadsheetRun step backward More... | |
unsafe void | StepToDesignPosition () |
SpreadsheetRun to design position More... | |
unsafe void | StepToAssemblyPosition () |
SpreadsheetRun to assembly position More... | |
unsafe void | Stop () |
SpreadsheetRun stop More... | |
unsafe void | UpdateFromSpreadsheet () |
SpreadsheetRun update from spreadsheet More... | |
unsafe void | QuitSpreadsheet () |
Quit spreadsheet More... | |
Properties | |
unsafe NXOpen.Motion.ActiveView | ActiveView [get, set] |
Returns or sets the active view More... | |
unsafe int | Delay [get, set] |
Returns or sets the spreadsheet run delay More... | |
unsafe bool | JointsLimits [get, set] |
Returns or sets the spreadsheet run joint limits setting More... | |
unsafe int | PlayMode [get, set] |
Returns or sets the spreadsheet run play mode More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Represents the NXOpen.Motion.SpreadsheetRunControl
An instance of this class can not be obtained
Created in NX9.0.0
unsafe void NXOpen.Motion.SpreadsheetRunControl.Finish | ( | ) |
SpreadsheetRun finish
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SpreadsheetRunControl.QuitSpreadsheet | ( | ) |
Quit spreadsheet
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SpreadsheetRunControl.Solve | ( | ) |
SpreadsheetRun solve function
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SpreadsheetRunControl.StepBackward | ( | ) |
SpreadsheetRun step backward
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SpreadsheetRunControl.StepForward | ( | ) |
SpreadsheetRun step forward
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SpreadsheetRunControl.StepTo | ( | int | step | ) |
SpreadsheetRun step to special step
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
step | This is the step number in spreadsheet. If the step number = -1, the system will use the current position in spreadsheet. |
unsafe void NXOpen.Motion.SpreadsheetRunControl.StepToAssemblyPosition | ( | ) |
SpreadsheetRun to assembly position
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SpreadsheetRunControl.StepToDesignPosition | ( | ) |
SpreadsheetRun to design position
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SpreadsheetRunControl.Stop | ( | ) |
SpreadsheetRun stop
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SpreadsheetRunControl.UpdateFromSpreadsheet | ( | ) |
SpreadsheetRun update from spreadsheet
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the active view
Created in NX9.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the spreadsheet run delay
Created in NX9.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the spreadsheet run joint limits setting
Created in NX9.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the spreadsheet run play mode
Created in NX9.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")