NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.GraphObjectBuilder , only creation is supported More...
Public Member Functions | |
unsafe void | GetQuantityTypes (out string[] typeStrings, out string[] valueStrings) |
Returns the graph object quantity types and its values More... | |
unsafe void | SetQuantityType (string typeString, string valueString) |
Sets a pair of quantity type and its value of graph object More... | |
unsafe NXOpen.Motion.Graph | FindEquivalent () |
Find an existing graph object that is equivalent to the request in builder More... | |
Properties | |
unsafe NXOpen.Motion.AdvancedSolution | AdvancedSolutionObject [get, set] |
Returns or sets the advanced solution object who owns the graph object More... | |
unsafe NXOpen.Motion.IGraphSource | ReferenceObject [get, set] |
Returns or sets the reference object of graph object More... | |
unsafe NXOpen.Motion.MotionSolution | SolutionObject [get, set] |
Returns or sets the solution object who owns the graph object More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Represents a NXOpen.Motion.GraphObjectBuilder , only creation is supported
To create a new instance of this class, use NXOpen.Motion.GraphManager.CreateGraphObjectBuilder
Created in NX11.0.0
unsafe NXOpen.Motion.Graph NXOpen.Motion.GraphObjectBuilder.FindEquivalent | ( | ) |
Find an existing graph object that is equivalent to the request in builder
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.GraphObjectBuilder.GetQuantityTypes | ( | out string[] | typeStrings, |
out string[] | valueStrings | ||
) |
Returns the graph object quantity types and its values
Created in NX11.0.0
License requirements: None.
typeStrings | |
valueStrings |
unsafe void NXOpen.Motion.GraphObjectBuilder.SetQuantityType | ( | string | typeString, |
string | valueString | ||
) |
Sets a pair of quantity type and its value of graph object
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
typeString | |
valueString |
|
getset |
Returns or sets the advanced solution object who owns the graph object
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the reference object of graph object
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the solution object who owns the graph object
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")