NXOpen .NET Reference
12.0.0
|
Represents a Motion.AdvancedSolution . More...
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.Motion.MotionSolution | |
unsafe void | SolveNormalRunSolution () |
Solve normal run solution. More... | |
unsafe void | ExportMotionHostCosimMfiles () |
Export motion host cosim mfiles More... | |
unsafe void | EditRunsimulinkMfile () |
Edit runsimulink mfile More... | |
unsafe void | ExportSimulinkHostCosimMfiles () |
Export simulink host cosim mfiles More... | |
unsafe int | CalculateGrueblerCount () |
Calculate gruebler count of motion solution More... | |
unsafe void | AddObject (NXOpen.NXObject @object) |
Adds a solution solved object to a solution More... | |
unsafe void | RemoveObject (NXOpen.NXObject @object) |
Removes a solution solved object from a solution More... | |
unsafe void | AddSuppressedObject (NXOpen.NXObject @object) |
Adds a suppressed object to a solution More... | |
unsafe void | RemoveSuppressedObject (NXOpen.NXObject @object) |
Removes a suppressed object from a solution More... | |
unsafe void | RemoveSuppressedObject (NXOpen.NXObject motionObject, bool forceOk) |
Removes a suppressed object from a solution Takes a flag that can be use to force ok to the dialog that could arise when conflict objects are found: e. More... | |
unsafe string | GetName () |
Get name More... | |
unsafe void | SetName (string solutionName, bool renameResultFile) |
Set name More... | |
unsafe NXOpen.Motion.AnimationControl | GetAnimationControl () |
Get NXOpen.Motion.AnimationControl object, must be called before any other animation control operation, and the finish API must be call if not use anymore More... | |
unsafe NXOpen.Motion.ArticulationControl | GetArticulationControl () |
Get NXOpen.Motion.ArticulationControl object, must be called before any other articulation control operation, and the finish API must be call if not use anymore More... | |
unsafe NXOpen.Motion.SpreadsheetRunControl | GetSpreadsheetRunControl (string spreadsheetName) |
Get NXOpen.Motion.SpreadsheetRunControl object, must be called before any other spreadsheet run control operation, and the finish API must be call if not use anymore More... | |
unsafe NXOpen.Motion.LoadTransferControl | GetLoadTransferControl () |
Get NXOpen.Motion.LoadTransferControl object, must be called before any other load transfer control operation. More... | |
unsafe NXOpen.Motion.PostToolsControl | GetPostToolsControl () |
Get NXOpen.Motion.PostToolsControl object, must be called before any other post tools control operation. More... | |
unsafe void | GetGraphObjectResult (NXOpen.Motion.Graph graph, out double[] resultPoints, out NXOpen.Unit unit) |
Get the result of the graph object More... | |
unsafe void | SaveGraphObjectToSpreadsheet (NXOpen.Motion.Graph xGraph, NXOpen.Motion.Graph[] yGraphs, bool showGraph, bool writeTime) |
Save the result of graph to spreadsheet More... | |
unsafe void | SaveGraphObjectToAfu (string fileName, NXOpen.Motion.Graph xGraph, NXOpen.Motion.Graph yGraph) |
Save the result of graph to afu file More... | |
unsafe void | LoadResult () |
Load result More... | |
unsafe void | ExportSolverInputFile () |
Export solver input file for a solution More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a Motion.AdvancedSolution .
This class exposes the Advanced Solution Element.
To create or edit an instance of this class, use NXOpen.Motion.AdvancedSolutionBuilder
Created in NX12.0.0