NXOpen .NET Reference
12.0.0
|
Represents a collection of Graph objects, only creation is supported More...
Public Member Functions | |
NXOpen.Motion.Graph[] | ToArray () |
Returns an array of NXOpen.Motion.Graph objects. More... | |
unsafe NXOpen.Motion.GraphBuilder | CreateGraphBuilder (NXOpen.Motion.Graph graph) |
Creates a NXOpen.Motion.GraphBuilder More... | |
unsafe NXOpen.Motion.Graph | Find (string name) |
Finds the NXOpen.Motion.Graph object with the given name. More... | |
unsafe NXOpen.Motion.Graph | FindObject (string name) |
Finds the NXOpen.Motion.Graph object with the given name. More... | |
unsafe NXOpen.Motion.GraphObjectBuilder | CreateGraphObjectBuilder (NXOpen.Motion.Graph graph) |
Creates a NXOpen.Motion.GraphObjectBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Graph objects, only creation is supported
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX5.0.0
unsafe NXOpen.Motion.GraphBuilder NXOpen.Motion.GraphManager.CreateGraphBuilder | ( | NXOpen.Motion.Graph | graph | ) |
Creates a NXOpen.Motion.GraphBuilder
Created in NX5.0.0
Deprecated in NX11.0.0. Use Motion.GraphManager.CreateGraphObjectBuilder instead.
License requirements: mechanisms ("MECHANISMS")
graph | NXOpen.Motion.Graph to be edited |
unsafe NXOpen.Motion.GraphObjectBuilder NXOpen.Motion.GraphManager.CreateGraphObjectBuilder | ( | NXOpen.Motion.Graph | graph | ) |
Creates a NXOpen.Motion.GraphObjectBuilder
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
graph | NXOpen.Motion.Graph to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.Graph NXOpen.Motion.GraphManager.Find | ( | string | name | ) |
Finds the NXOpen.Motion.Graph object with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX7.5.0
Deprecated in NX11.0.0. Use Motion.GraphManager.FindObject instead.
License requirements: mechanisms ("MECHANISMS")
name | Name of the Graph object. |
unsafe NXOpen.Motion.Graph NXOpen.Motion.GraphManager.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.Graph object with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
name | Name of the Graph object. |
NXOpen.Motion.Graph [] NXOpen.Motion.GraphManager.ToArray | ( | ) |
Returns an array of NXOpen.Motion.Graph objects.
|
get |
Returns the tag of this object.