NXOpen .NET Reference
12.0.0
|
Represents a Motion.ControlInput builder More...
Public Types | |
enum | InputType { Link } |
Control Input type More... | |
Public Member Functions | |
unsafe NXOpen.Motion.ControlInputPortBuilder | CreateControlInputPortBuilder () |
Creates a new control input port item and adds to the PortsList. More... | |
Properties | |
unsafe NXOpen.Motion.LinkAttachmentData | MeasurementLinkAttachment [get] |
Returns the measurement link attachment. More... | |
unsafe string | Name [get, set] |
Returns or sets the control input name. More... | |
unsafe NXOpen.Motion.ControlInputPortBuilderList | PortsList [get] |
Returns the list of all child control input ports. More... | |
unsafe NXOpen.Motion.LinkAttachmentData | ReferenceLinkAttachment [get] |
Returns the reference link attachment and its components are optional. More... | |
unsafe NXOpen.Motion.LinkAttachmentData | RelativeLinkAttachment [get] |
Returns the relative link attachment and its components are optional. More... | |
unsafe NXOpen.Motion.ControlInputBuilder.InputType | Type [get, set] |
Returns or sets the type of control input element. More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Represents a Motion.ControlInput builder
To create a new instance of this class, use NXOpen.Motion.ControlInputCollection.CreateControlInputBuilder
Created in NX11.0.0
unsafe NXOpen.Motion.ControlInputPortBuilder NXOpen.Motion.ControlInputBuilder.CreateControlInputPortBuilder | ( | ) |
Creates a new control input port item and adds to the PortsList.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the measurement link attachment.
The control input element measures the kinematic variables at the reference frame defined by this attachment.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the control input name.
Must be unique across all motion elements.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the list of all child control input ports.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the reference link attachment and its components are optional.
When the link, point or csys are not defined, they are interpreted as ground link, ground origin or ground csys respectively. The measurement is computed in the reference frame defined by this attachment.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the relative link attachment and its components are optional.
When the link, point or csys are not defined, they are interpreted as ground link, ground origin or ground csys respectively. The measurement is made relative to the reference frame defined by this attachment.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the type of control input element.
Link is the default value
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")