NXOpen .NET Reference
12.0.0
|
Represents a Motion.ControlPort builder specific to control input element. More...
Public Types | |
enum | MeasuredComponent { LinearMagnitude, X, Y, Z, AngularMagnitude, Rx, Ry, Rz } |
the types of components that can be measured by the control input element for the selected variable. More... | |
enum | MeasuredVariable { Displacement, Velocity, Acceleration } |
the types of variables that can be measured by the control input element. More... | |
Properties | |
unsafe NXOpen.Motion.ControlInputPortBuilder.MeasuredComponent | Component [get, set] |
Returns or sets the component that is measured by the control input element for the selected variable. More... | |
unsafe bool | Digital [get, set] |
Returns or sets a logical flag to specify whether the element is digital (sampled) or analog. More... | |
unsafe string | Name [get, set] |
Returns or sets the control input port name. More... | |
unsafe NXOpen.Expression | SampleRate [get] |
Returns the Sample Rate specifies the sampling frequency in samples per second for this element. More... | |
unsafe NXOpen.Motion.ControlInputPortBuilder.MeasuredVariable | Variable [get, set] |
Returns or sets the variable that is measured by the control input element. More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Motion.ControlPort builder specific to control input element.
To create a new instance of this class, use NXOpen.Motion.ControlInputBuilder.CreateControlInputPortBuilder
Created in NX11.0.0
|
getset |
Returns or sets the component that is measured by the control input element for the selected variable.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets a logical flag to specify whether the element is digital (sampled) or analog.
If TRUE, the element will be considered digital and will require a sample rate.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the control input port name.
Must be unique across all motion elements.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Sample Rate specifies the sampling frequency in samples per second for this element.
A value is required if Digital flag is set to TRUE.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the variable that is measured by the control input element.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")