NXOpen .NET Reference
12.0.0
|
Represents a Motion.LinkAttachmentData . More...
Public Member Functions | |
unsafe NXOpen.Matrix3x3 | GetOrientation () |
The orientation matrix More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys - if the selected type is CSYS, use this method to access it. More... | |
unsafe NXOpen.Motion.SelectLink | Link [get] |
Returns the link More... | |
unsafe NXOpen.Point | Origin [get, set] |
Returns or sets the origin More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector - if the selected type is Vector, use this method to access it. More... | |
Represents a Motion.LinkAttachmentData .
Should be used by entities that hold a Link, Origin, and/or either one of Vector and CoordinateSystem. Setting the CSYS will make the Vector null. Setting the Vector will make the CSYS null
Created in NX11.0.0
unsafe NXOpen.Matrix3x3 NXOpen.Motion.LinkAttachmentData.GetOrientation | ( | ) |
The orientation matrix
Created in NX11.0.0
License requirements: None.
unsafe bool NXOpen.Motion.LinkAttachmentData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the csys - if the selected type is CSYS, use this method to access it.
Note: use either one of Vector and CSYS, not both
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the link
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the origin
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vector - if the selected type is Vector, use this method to access it.
Note: use either one of Vector and CSYS, not both
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.