NXOpen .NET Reference
12.0.0
|
Represents a Control Input motion object. More...
Properties | |
NXOpen.Motion.ControlPortCollection | ControlPorts [get] |
Returns the Motion.ControlPortCollection belonging to this element More... | |
Properties inherited from NXOpen.Motion.MotionObject | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale factor More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name of motion object More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupTypeOption [get, set] |
Returns or sets the group type of motion object More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Motion.MotionObject | |
enum | GroupType { None, Import } |
The group type attribute is used for import subassembly functionality. More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
Represents a Control Input motion object.
Control input can measure multiple kinematic variables between links and it can create multiple ports to store the value of each measured kinematic variable.
To create or edit an instance of this class, use NXOpen.Motion.ControlInputBuilder
Created in NX11.0.0
|
get |
Returns the Motion.ControlPortCollection belonging to this element
Created in NX11.0.0