NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.CurveShapingBuilder . More...
Public Types | |
enum | InsertionMethodOptions { Uniform, ThroughPoints, BetweenPoints } |
Point insertion option More... | |
enum | MovementMethodType { WCS, View, Vector, Plane, Normal } |
Curve parameter points movement types More... | |
enum | WCSOptionType { X, Y, Z, YZ, XZ, XY } |
WCS principal axis or plane types More... | |
Public Member Functions | |
unsafe void | AddCurve (NXOpen.Curve curve) |
Adds a curve for shaping More... | |
unsafe void | RemoveCurve (NXOpen.Curve curve) |
Removes a curve More... | |
unsafe void | SetActivePoints (NXOpen.Point[] points, NXOpen.Point masterPoint) |
Sets key points that are selected or will be moved More... | |
unsafe void | Deform () |
Deforms curves based on active points More... | |
unsafe void | ApplyParameterValue (NXOpen.Point sourcePoint, NXOpen.Point[] destinationPoints) |
Applies parameter value from a key point to a group of key points without affecting curve shape More... | |
unsafe void | DeleteAllPoints (NXOpen.Spline curve) |
Deletes all points on a curve. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanMoveAlongCurve [get, set] |
Returns or sets the value indicating if point should be moved along curve. More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the constraint manager. More... | |
unsafe NXOpen.GeometricUtilities.Continuity.ContinuityTypes | EndContinuity [get, set] |
Returns or sets the continuity at end of the curve More... | |
unsafe bool | HasLinearTransition [get, set] |
Returns or sets the value indicating if transition type is linear More... | |
unsafe NXOpen.GeometricUtilities.CurveShapingBuilder.InsertionMethodOptions | InsertionMethod [get, set] |
Returns or sets the point insertion method More... | |
unsafe NXOpen.GeometricUtilities.CurveShapingBuilder.MovementMethodType | MovementMethod [get, set] |
Returns or sets the movement method More... | |
unsafe NXOpen.Plane | MovementPlane [get, set] |
Returns or sets the movement plane More... | |
unsafe NXOpen.Direction | MovementVector [get, set] |
Returns or sets the movement vector More... | |
unsafe int | Number [get, set] |
Returns or sets the number of points to be inserted More... | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder | OrientExpress [get] |
Returns the orient express object More... | |
unsafe NXOpen.SelectSplineList | SelectCurves [get] |
Returns the curve selection for point insertion More... | |
unsafe NXOpen.SelectPointList | SpecifyPoints [get] |
Returns the specified points to define insertion point locations More... | |
unsafe NXOpen.GeometricUtilities.Continuity.ContinuityTypes | StartContinuity [get, set] |
Returns or sets the continuity at start of the curve More... | |
unsafe NXOpen.GeometricUtilities.CurveShapingBuilder.WCSOptionType | WCSOption [get, set] |
Returns or sets the WCS option More... | |
Represents a NXOpen.GeometricUtilities.CurveShapingBuilder .
This class allows shaping of curves by identifying key points on them and modifying the location of those points. It also allows constraining curve ends.
Created in NX7.5.0
unsafe void NXOpen.GeometricUtilities.CurveShapingBuilder.AddCurve | ( | NXOpen.Curve | curve | ) |
Adds a curve for shaping
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
curve | Curve to be deformed |
unsafe void NXOpen.GeometricUtilities.CurveShapingBuilder.ApplyParameterValue | ( | NXOpen.Point | sourcePoint, |
NXOpen.Point[] | destinationPoints | ||
) |
Applies parameter value from a key point to a group of key points without affecting curve shape
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
sourcePoint | Point whose parameter value to be applied |
destinationPoints | Points to be edited |
unsafe void NXOpen.GeometricUtilities.CurveShapingBuilder.Deform | ( | ) |
Deforms curves based on active points
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.GeometricUtilities.CurveShapingBuilder.DeleteAllPoints | ( | NXOpen.Spline | curve | ) |
Deletes all points on a curve.
If no curve is specified, deletes all points on all curves.
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
curve | Curve |
unsafe void NXOpen.GeometricUtilities.CurveShapingBuilder.RemoveCurve | ( | NXOpen.Curve | curve | ) |
Removes a curve
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
curve | Curve to be deleted |
unsafe void NXOpen.GeometricUtilities.CurveShapingBuilder.SetActivePoints | ( | NXOpen.Point[] | points, |
NXOpen.Point | masterPoint | ||
) |
Sets key points that are selected or will be moved
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
points | Key points |
masterPoint | Point which user actually moves to move a group of selected points |
unsafe bool NXOpen.GeometricUtilities.CurveShapingBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the value indicating if point should be moved along curve.
A key point is moved along the curve in order to change its parametric location without affecting curve shape.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the constraint manager.
Allows definition of key points to be used to shape the curve.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the continuity at end of the curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if transition type is linear
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the point insertion method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the movement method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the movement plane
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the movement vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the number of points to be inserted
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the orient express object
Created in NX7.5.0
License requirements: None.
|
get |
Returns the curve selection for point insertion
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the specified points to define insertion point locations
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the continuity at start of the curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the WCS option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")