NXOpen .NET Reference
12.0.0
|
Data offering connectivity controls for NXOpen.Features.BridgeCurveBuilderEx . More...
Public Types | |
enum | CurveDirectionOptions { Tangent, Perpendicular } |
Tangent constraint direction when end is attached to a section More... | |
enum | FaceDirectionOptions { Sectional, IsoU, IsoV } |
Tangent constraint direction when end is attached to a face More... | |
Public Member Functions | |
unsafe void | UpdateOnDirectionAtPointReversal () |
Updates the data based on BridgeCurveConnectivity.DirectionAtPoint sense More... | |
unsafe void | EditUVPercentage (double uPercent, double vPercent) |
Edits parameter percentage of a representative point on face More... | |
unsafe void | UpdateBasedOnLocationOnSection () |
Updates the data based on NXOpen.GeometricUtilities.BridgeCurveConnectivity.LocationOnSection More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanReverseDirection [get, set] |
Returns or sets the flag indicating if tangent direction is to be reversed More... | |
unsafe NXOpen.GeometricUtilities.Continuity | Continuity [get] |
Returns the continuity level More... | |
unsafe NXOpen.GeometricUtilities.BridgeCurveConnectivity.CurveDirectionOptions | CurveDirectionOption [get, set] |
Returns or sets the curve direction option More... | |
unsafe NXOpen.Direction | DirectionAtPoint [get, set] |
Returns or sets the direction at point More... | |
unsafe NXOpen.GeometricUtilities.BridgeCurveConnectivity.FaceDirectionOptions | FaceDirectionOption [get, set] |
Returns or sets the face direction option More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | LocationOnSection [get] |
Returns the location on section More... | |
unsafe NXOpen.SelectFace | PerpendicularFace [get] |
Returns the perpendicular face More... | |
unsafe NXOpen.Expression | SectionAngle [get] |
Returns the section angle. More... | |
unsafe NXOpen.Expression | UPercentage [get] |
Returns the U coordinate percentage indicating location on the face where bridge curve is connected More... | |
unsafe NXOpen.Expression | VPercentage [get] |
Returns the V coordinate percentage indicating location on the face where bridge curve is connected More... | |
Data offering connectivity controls for NXOpen.Features.BridgeCurveBuilderEx .
Use NXOpen.GeometricUtilities.BridgeCurveConnectivity to define continuity level, position and tangency, curvature or flow at the end of a bridge curve. For more details see the NX documentation for Bridge Curves.
Created in NX8.5.0
unsafe void NXOpen.GeometricUtilities.BridgeCurveConnectivity.EditUVPercentage | ( | double | uPercent, |
double | vPercent | ||
) |
Edits parameter percentage of a representative point on face
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
uPercent | |
vPercent |
unsafe void NXOpen.GeometricUtilities.BridgeCurveConnectivity.UpdateBasedOnLocationOnSection | ( | ) |
Updates the data based on NXOpen.GeometricUtilities.BridgeCurveConnectivity.LocationOnSection
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
unsafe void NXOpen.GeometricUtilities.BridgeCurveConnectivity.UpdateOnDirectionAtPointReversal | ( | ) |
Updates the data based on BridgeCurveConnectivity.DirectionAtPoint sense
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
unsafe bool NXOpen.GeometricUtilities.BridgeCurveConnectivity.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the flag indicating if tangent direction is to be reversed
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the continuity level
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the curve direction option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the direction at point
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the face direction option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the location on section
Created in NX8.5.0
License requirements: None.
|
get |
Returns the perpendicular face
Created in NX8.5.0
License requirements: None.
|
get |
Returns the section angle.
Positive U direction is used as reference to measure the angle in tangent plane.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the U coordinate percentage indicating location on the face where bridge curve is connected
Created in NX8.5.0
License requirements: None.
|
get |
Returns the V coordinate percentage indicating location on the face where bridge curve is connected
Created in NX8.5.0
License requirements: None.