NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.BridgeCurve builder. More...
Public Types | |
enum | StartObjectTypes { Section, Object } |
Start object type More... | |
enum | EndObjectTypes { Section, Object, Datum, Vector } |
End object type More... | |
enum | RadiusConstraintMethods { None, Minimum, Peak } |
Radius constraint methods More... | |
enum | ShapeControlMethods { TangentMagnitude, DepthSkew, Conic, TemplateCurve } |
Shape control methods More... | |
Public Member Functions | |
unsafe void | UpdateOnEndVectorReversal () |
Updates the builder based on end vector sense More... | |
unsafe void | Evaluate () |
Evaluates the curve More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | ConstraintFaces [get] |
Returns the constraint faces More... | |
unsafe NXOpen.Expression | ConstraintRadius [get] |
Returns the constraint radius More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the curve fitting parameters More... | |
unsafe NXOpen.GeometricUtilities.DepthSkewBuilder | DepthSkew [get] |
Returns the depth skew More... | |
unsafe NXOpen.GeometricUtilities.BridgeCurveConnectivity | EndConnectivity [get] |
Returns the data representing connectivity information at end More... | |
unsafe NXOpen.SelectNXObject | EndObject [get] |
Returns the end object More... | |
unsafe NXOpen.Features.BridgeCurveBuilderEx.EndObjectTypes | EndObjectType [get, set] |
Returns or sets the end object type More... | |
unsafe NXOpen.Section | EndSection [get] |
Returns the end section More... | |
unsafe NXOpen.Direction | EndVector [get, set] |
Returns or sets the end vector representing a plane for symmetric modeling More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the flag indicating if a feature should be created More... | |
unsafe NXOpen.Features.BridgeCurveBuilderEx.RadiusConstraintMethods | RadiusConstraintMethod [get, set] |
Returns or sets the radius constraint method More... | |
unsafe NXOpen.Expression | Rho [get] |
Returns the rho value More... | |
unsafe NXOpen.Features.BridgeCurveBuilderEx.ShapeControlMethods | ShapeControlMethod [get, set] |
Returns or sets the shape control method More... | |
unsafe NXOpen.GeometricUtilities.BridgeCurveConnectivity | StartConnectivity [get] |
Returns the data representing connectivity information at start More... | |
unsafe NXOpen.SelectNXObject | StartObject [get] |
Returns the start object More... | |
unsafe NXOpen.Features.BridgeCurveBuilderEx.StartObjectTypes | StartObjectType [get, set] |
Returns or sets the start object type More... | |
unsafe NXOpen.Section | StartSection [get] |
Returns the start section More... | |
unsafe NXOpen.GeometricUtilities.TangentMagnitudeBuilder | TangentMagnitude [get] |
Returns the tangent magnitude More... | |
unsafe NXOpen.SelectCurve | TemplateCurve [get] |
Returns the template curve More... | |
unsafe bool | UseNearestPointOnSection [get, set] |
Returns or sets the flag indicating if the nearest cursor position on the section is to be used to locate start or end of the curve More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.BridgeCurve builder.
Use NXOpen.Features.BridgeCurveBuilderEx to create, shape and constrain bridges curves between curves, points, surfaces or surface edges. The builder can also create symmetric bridge curves across a datum plane, datum axis or a vector representing a plane. For more details see the NX documentation for Bridge Curves.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateBridgeCurveBuilderEx
Default values.
Property | Value |
---|---|
ConstraintRadius.Value |
1.0 (millimeters part), 0.0625 (inches part) |
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
EndConnectivity.Continuity.ContinuityType |
G1 |
Rho.Value |
0.5 |
Created in NX8.5.0
unsafe void NXOpen.Features.BridgeCurveBuilderEx.Evaluate | ( | ) |
Evaluates the curve
Created in NX8.5.0
License requirements: features_modeling ("FEATURES MODELING")
unsafe void NXOpen.Features.BridgeCurveBuilderEx.UpdateOnEndVectorReversal | ( | ) |
Updates the builder based on end vector sense
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the constraint faces
Created in NX8.5.0
License requirements: None.
|
get |
Returns the constraint radius
Created in NX8.5.0
License requirements: None.
|
get |
Returns the curve fitting parameters
Created in NX8.5.0
License requirements: None.
|
get |
Returns the depth skew
Created in NX8.5.0
License requirements: None.
|
get |
Returns the data representing connectivity information at end
Created in NX8.5.0
License requirements: None.
|
get |
Returns the end object
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the end object type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the end section
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the end vector representing a plane for symmetric modeling
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the flag indicating if a feature should be created
Created in NX8.5.0
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the radius constraint method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the rho value
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the shape control method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the data representing connectivity information at start
Created in NX8.5.0
License requirements: None.
|
get |
Returns the start object
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the start object type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the start section
Created in NX8.5.0
License requirements: None.
|
get |
Returns the tangent magnitude
Created in NX8.5.0
License requirements: None.
|
get |
Returns the template curve
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the flag indicating if the nearest cursor position on the section is to be used to locate start or end of the curve
Created in NX9.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")