NXOpen .NET Reference
12.0.0
|
Represents a Features.VarOffsetFace builder More...
Public Types | |
enum | Types { Panel, Pad, Network } |
feature type More... | |
enum | Continuity { Connected, Tangent } |
bridge continuity More... | |
enum | Output { OffsetasNewBody, OffsetOriginalBody } |
body output type More... | |
Public Member Functions | |
unsafe NXOpen.Features.RegionListItemBuilder | CreateRegionListItem () |
The region selection type dim object's create function More... | |
unsafe void | InsertPointBoundaryMap (NXOpen.NXObject regionPoint, NXOpen.NXObject[] regionBoundaries) |
Insert to region point - boundary map More... | |
unsafe void | ErasePointBoundaryMap (NXOpen.NXObject regionPoint) |
Erase the key value from region point - boundary map More... | |
unsafe void | InsertPointLaminarMap (NXOpen.NXObject regionPoint, NXOpen.NXObject[] regionLaminarEdges) |
Insert to region point - laminar edges map More... | |
unsafe void | ErasePointLaminarMap (NXOpen.NXObject regionPoint) |
Erase the key value from region point - laminar edges map More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.VarOffsetFaceBuilder.Output | BodyOutput [get, set] |
Returns or sets the body output More... | |
unsafe NXOpen.SelectTaggedObjectList | BoundaryObject [get] |
Returns the boundary object More... | |
unsafe NXOpen.Features.VarOffsetFaceBuilder.Continuity | BridgeContinuity [get, set] |
Returns or sets the bridge continuity More... | |
unsafe bool | OffsetDirection [get, set] |
Returns or sets the offset direction More... | |
unsafe bool | OffsetSolid [get, set] |
Returns or sets the offset solid More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectionDirection [get] |
Returns the projection direction More... | |
unsafe NXOpen.Features.RegionListItemBuilderList | RegionList [get] |
Returns the region list More... | |
unsafe NXOpen.ScCollector | TargetFace [get] |
Returns the target face More... | |
unsafe NXOpen.Features.VarOffsetFaceBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Features.VarOffsetFace builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateVarOffsetFaceBuilder
Default values.
Property | Value |
---|---|
BodyOutput |
OffsetasNewBody |
BridgeContinuity |
Connected |
Created in NX11.0.0
unsafe NXOpen.Features.RegionListItemBuilder NXOpen.Features.VarOffsetFaceBuilder.CreateRegionListItem | ( | ) |
The region selection type dim object's create function
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Features.VarOffsetFaceBuilder.ErasePointBoundaryMap | ( | NXOpen.NXObject | regionPoint | ) |
Erase the key value from region point - boundary map
Created in NX11.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
regionPoint |
unsafe void NXOpen.Features.VarOffsetFaceBuilder.ErasePointLaminarMap | ( | NXOpen.NXObject | regionPoint | ) |
Erase the key value from region point - laminar edges map
Created in NX11.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
regionPoint |
unsafe void NXOpen.Features.VarOffsetFaceBuilder.InsertPointBoundaryMap | ( | NXOpen.NXObject | regionPoint, |
NXOpen.NXObject[] | regionBoundaries | ||
) |
Insert to region point - boundary map
Created in NX11.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
regionPoint | |
regionBoundaries |
unsafe void NXOpen.Features.VarOffsetFaceBuilder.InsertPointLaminarMap | ( | NXOpen.NXObject | regionPoint, |
NXOpen.NXObject[] | regionLaminarEdges | ||
) |
Insert to region point - laminar edges map
Created in NX11.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
regionPoint | |
regionLaminarEdges |
|
getset |
Returns or sets the body output
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the boundary object
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the bridge continuity
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the offset direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the offset solid
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the projection direction
Created in NX11.0.0
License requirements: None.
|
get |
Returns the region list
Created in NX11.0.0
License requirements: None.
|
get |
Returns the target face
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")