NXOpen .NET Reference
12.0.0
|
Represents a Features.RegionListItemBuilder builder More...
Public Types | |
enum | Type { Offset, Bridge } |
bridge continuity More... | |
Properties | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the offset distance More... | |
unsafe NXOpen.RegionPointList | Region [get] |
Returns the region More... | |
unsafe int | RegionType [get, set] |
Returns or sets the region type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Features.RegionListItemBuilder builder
To create a new instance of this class, use NXOpen.Features.VarOffsetFaceBuilder.CreateRegionListItem
Default values.
Property | Value |
---|---|
OffsetDistance.Value |
0 (millimeters part), 0 (inches part) |
RegionType |
0 |
Created in NX11.0.0
|
get |
Returns the offset distance
Created in NX11.0.0
License requirements: None.
|
get |
Returns the region
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the region type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")