NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.TrimCurve builder More...
Public Types | |
enum | CurveEndOptions { Start, End } |
Represents the trim curve end options More... | |
enum | FirstBoundingObjectOptions { SelectObject, SpecifyPlane } |
Represents the trim curve first bounding object options More... | |
enum | FirstBoundingObjectEndOptions { Start, End } |
Represents the trim curve first bounding object end options More... | |
enum | SecondBoundingObjectOptions { SelectObject, SpecifyPlane } |
Represents the trim curve second bounding object options More... | |
enum | SecondBoundingObjectEndOptions { Start, End } |
Represents the trim curve second bounding object end options More... | |
enum | InteresectionDirectionOptions { Shortest3dDistance, RelativeToWcs, AlongAVector, AlongScreenNormal } |
Represents the trim curve interesection direction options More... | |
enum | InteresectionMethods { Inferred, UserDefined } |
Represents the trim curve interesection methods More... | |
enum | CurveExtensionTypes { Natural, Linear, Circular, None } |
Represents the trim curve extension types More... | |
enum | CurveTrimRegionOptions { Inside, Outside } |
Represents the trim curve trim region options More... | |
Properties | |
unsafe NXOpen.Features.TrimCurveBuilder.CurveEndOptions | CurveEndOption [get, set] |
Returns or sets the end of the curve that would be trimmed More... | |
unsafe NXOpen.Features.TrimCurveBuilder.CurveExtensionTypes | CurveExtensionType [get, set] |
Returns or sets the shape of the extension, if the curve to be trimmed is to be extended to its bounding object(s) More... | |
unsafe NXOpen.SelectObjectList | CurveList [get] |
Returns the list of curves with the pick points More... | |
unsafe NXOpen.GeometricUtilities.CurveOptions | CurveOptions [get] |
Returns the Curve Options More... | |
unsafe NXOpen.Features.TrimCurveBuilder.CurveTrimRegionOptions | CurveTrimRegionOption [get, set] |
Returns or sets the portion of the curves to be trimmed More... | |
unsafe NXOpen.Section | CurvesToTrim [get] |
Returns the curves to trim More... | |
unsafe NXOpen.SelectObjectList | FirstBoundingObject [get] |
Returns the objects for the first boundary against which the selected curves are to be trimmed. More... | |
unsafe NXOpen.Features.TrimCurveBuilder.FirstBoundingObjectEndOptions | FirstBoundingObjectEndOption [get, set] |
Returns or sets the end of the first bounding object which would be trimmed More... | |
unsafe NXOpen.Features.TrimCurveBuilder.FirstBoundingObjectOptions | FirstBoundingObjectOption [get, set] |
Returns or sets the first bounding object option More... | |
unsafe NXOpen.Point3d | FirstBoundingObjectPickPoint [get, set] |
Returns or sets the pick point for the first bounding object More... | |
unsafe NXOpen.Plane | FirstBoundingPlane [get, set] |
Returns or sets the first bounding object plane More... | |
unsafe NXOpen.SelectPoint | FirstReferenceIntersection [get] |
Returns the first user defined intersection point. More... | |
unsafe NXOpen.Features.TrimCurveBuilder.InteresectionDirectionOptions | InteresectionDirectionOption [get, set] |
Returns or sets the method the system uses to find object intersections More... | |
unsafe NXOpen.Features.TrimCurveBuilder.InteresectionMethods | InteresectionMethod [get, set] |
Returns or sets the method to be used to determine the intersections More... | |
unsafe NXOpen.Direction | InteresectionOptionVector [get, set] |
Returns or sets the vector direction for the trim operation More... | |
unsafe NXOpen.SelectObjectList | ReverseTrimEnd [get] |
Returns the curves the end to trim needs to be reversed More... | |
unsafe NXOpen.SelectObjectList | SecondBoundingObject [get] |
Returns the objects for the second boundary against which the selected curves are to be trimmed. More... | |
unsafe NXOpen.Features.TrimCurveBuilder.SecondBoundingObjectEndOptions | SecondBoundingObjectEndOption [get, set] |
Returns or sets the end of the second bounding object which would be trimmed More... | |
unsafe NXOpen.Features.TrimCurveBuilder.SecondBoundingObjectOptions | SecondBoundingObjectOption [get, set] |
Returns or sets the second bounding object option More... | |
unsafe NXOpen.Point3d | SecondBoundingObjectPickPoint [get, set] |
Returns or sets the pick point for the second bounding object More... | |
unsafe NXOpen.Plane | SecondBoundingPlane [get, set] |
Returns or sets the first bounding object plane More... | |
unsafe NXOpen.SelectPoint | SecondReferenceIntersection [get] |
Returns the second user defined intersection point. More... | |
unsafe bool | TrimBoundingObjects [get, set] |
Returns or sets the option whether bounding objects are to be trimmed More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.TrimCurve builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateTrimCurveBuilder
Default values.
Property | Value |
---|---|
CurveEndOption |
Start |
CurveExtensionType |
Natural |
CurveOptions.Associative |
True |
CurveTrimRegionOption |
Inside |
FirstBoundingObjectEndOption |
Start |
FirstBoundingObjectOption |
SelectObject |
InteresectionDirectionOption |
RelativeToWcs |
InteresectionMethod |
Inferred |
SecondBoundingObjectEndOption |
Start |
SecondBoundingObjectOption |
SelectObject |
Created in NX5.0.0
|
getset |
Returns or sets the end of the curve that would be trimmed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the shape of the extension, if the curve to be trimmed is to be extended to its bounding object(s)
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the list of curves with the pick points
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Curve Options
Created in NX5.0.0
License requirements: None.
|
get |
Returns the curves to trim
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the portion of the curves to be trimmed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the objects for the first boundary against which the selected curves are to be trimmed.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the end of the first bounding object which would be trimmed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the first bounding object option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pick point for the first bounding object
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the first bounding object plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the first user defined intersection point.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the method the system uses to find object intersections
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the method to be used to determine the intersections
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the vector direction for the trim operation
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the curves the end to trim needs to be reversed
Created in NX5.0.0
License requirements: None.
|
get |
Returns the objects for the second boundary against which the selected curves are to be trimmed.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the end of the second bounding object which would be trimmed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the second bounding object option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pick point for the second bounding object
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the first bounding object plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the second user defined intersection point.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the option whether bounding objects are to be trimmed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")