NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.TrimCurve2 builder More...
Public Types | |
enum | Operation { Trim, Divide } |
the Trim or Divide selection More... | |
enum | Direction { Shortest3DDistance, AlongDirection } |
the Direction type selection More... | |
enum | KeepDiscard { Keep, Discard } |
the Keep or Discard selection More... | |
enum | CurveExtension { Natural, Linear, Circular, None } |
the Curve extension selection More... | |
Public Member Functions | |
unsafe void | SelectTrimRegion (NXOpen.Point3d helpPoint) |
The function sets help point for region select. More... | |
unsafe void | DeselectTrimRegion (NXOpen.Point3d helpPoint) |
The function sets help point for region select. More... | |
unsafe void | ResetTrimRegions () |
The function deselects all trim regions More... | |
unsafe void | SelectDivideLocation (NXOpen.Point3d helpPoint) |
The function selects the divide location. More... | |
unsafe void | DeselectDivideLocation (NXOpen.Point3d helpPoint) |
The function deselects the divide location. More... | |
unsafe void | UpdateTrimRegionsAndDivideLocations () |
The regions are recreated and updated to reflect the change in the boundary curves More... | |
unsafe NXOpen.GeometricUtilities.TrimCurveBoundingObjectBuilder | CreateTrimCurveBoundingObjectBuilder () |
Creates an NXOpen.GeometricUtilities.TrimCurveBoundingObjectBuilder object. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.TrimCurveBoundingObjectBuilderList | BoundingObjectList [get] |
Returns the list of bounding objects More... | |
unsafe NXOpen.Features.TrimCurve2Builder.CurveExtension | CurveExtensionOption [get, set] |
Returns or sets the curve extension option More... | |
unsafe NXOpen.GeometricUtilities.CurveOptions | CurveOptions [get] |
Returns the Curve Options More... | |
unsafe NXOpen.Section | CurveToTrim [get] |
Returns the curve to trim More... | |
unsafe NXOpen.Features.TrimCurve2Builder.Direction | DirectionOption [get, set] |
Returns or sets the direction type More... | |
unsafe NXOpen.Features.TrimCurve2Builder.KeepDiscard | KeepOrDiscard [get, set] |
Returns or sets the keep or discard selected option More... | |
unsafe bool | MakeInputCurvesDashed [get, set] |
Returns or sets the make input curves dashed option More... | |
unsafe NXOpen.Features.TrimCurve2Builder.Operation | OperationOption [get, set] |
Returns or sets the curve operation type More... | |
unsafe bool | PerformExtendedIntersectionCalculation [get, set] |
Returns or sets the perform extended intersection calculation option More... | |
unsafe bool | ProcessBoundingObjects [get, set] |
Returns or sets the process bounding objects option More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the user defined vector More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.TrimCurve2 builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateTrimCurve2FeatureBuilder
Default values.
Property | Value |
---|---|
CurveExtensionOption |
None |
CurveOptions.Associative |
True |
DirectionOption |
Shortest3DDistance |
KeepOrDiscard |
Keep |
MakeInputCurvesDashed |
0 |
OperationOption |
Trim |
PerformExtendedIntersectionCalculation |
False |
ProcessBoundingObjects |
0 |
Created in NX11.0.1
unsafe NXOpen.GeometricUtilities.TrimCurveBoundingObjectBuilder NXOpen.Features.TrimCurve2Builder.CreateTrimCurveBoundingObjectBuilder | ( | ) |
Creates an NXOpen.GeometricUtilities.TrimCurveBoundingObjectBuilder object.
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.TrimCurve2Builder.DeselectDivideLocation | ( | NXOpen.Point3d | helpPoint | ) |
The function deselects the divide location.
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
helpPoint | preview point |
unsafe void NXOpen.Features.TrimCurve2Builder.DeselectTrimRegion | ( | NXOpen.Point3d | helpPoint | ) |
The function sets help point for region select.
The region corresponding to help point will be kept/discarded depending on trim type
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
helpPoint | Help point for region selection |
unsafe void NXOpen.Features.TrimCurve2Builder.ResetTrimRegions | ( | ) |
The function deselects all trim regions
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.TrimCurve2Builder.SelectDivideLocation | ( | NXOpen.Point3d | helpPoint | ) |
The function selects the divide location.
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
helpPoint | preview point |
unsafe void NXOpen.Features.TrimCurve2Builder.SelectTrimRegion | ( | NXOpen.Point3d | helpPoint | ) |
The function sets help point for region select.
The region corresponding to help point will be kept/discarded depending on trim type
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
helpPoint | Help point for region selection |
unsafe void NXOpen.Features.TrimCurve2Builder.UpdateTrimRegionsAndDivideLocations | ( | ) |
The regions are recreated and updated to reflect the change in the boundary curves
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the list of bounding objects
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the curve extension option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Curve Options
Created in NX11.0.1
License requirements: None.
|
get |
Returns the curve to trim
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the direction type
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the keep or discard selected option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the make input curves dashed option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the curve operation type
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the perform extended intersection calculation option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the process bounding objects option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the user defined vector
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")