NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.TrimCurveBoundingObjectBuilder More...
Public Types | |
enum | Method { SelectObject, SelectPlane } |
the Object or Plane selection More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObject | BoundingObject [get] |
Returns the bounding object More... | |
unsafe NXOpen.SelectDisplayableObjectList | BoundingObjectList [get] |
Returns the bounding object list More... | |
unsafe NXOpen.GeometricUtilities.TrimCurveBoundingObjectBuilder.Method | BoundingObjectMethodType [get, set] |
Returns or sets the bounding object enum type More... | |
unsafe NXOpen.Plane | BoundingPlane [get, set] |
Returns or sets the bounding plane More... | |
Represents a NXOpen.GeometricUtilities.TrimCurveBoundingObjectBuilder
To create a new instance of this class, use NXOpen.Features.TrimCurve2Builder.CreateTrimCurveBoundingObjectBuilder
Created in NX11.0.1
|
get |
Returns the bounding object
Created in NX11.0.1
Deprecated in NX12.0.0. Use NXOpen.GeometricUtilities.TrimCurveBoundingObjectBuilder.BoundingObjectList .
License requirements: None.
|
get |
Returns the bounding object list
Only one object is allowed in this list.
In the case of multiple objects, only first object will be considered for the operation.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the bounding object enum type
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the bounding plane
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")