NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.TrimBody2 builder for Trim Body feature. More...
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanToolBuilder | BooleanTool [get] |
Returns the tool bodies to trim the target body(s). More... | |
unsafe NXOpen.ScCollector | TargetBodyCollector [get, set] |
Returns or sets the collector of target bodies to trim. More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.TrimBody2 builder for Trim Body feature.
NXOpen.Features.TrimBody and its builder NXOpen.Features.TrimBodyBuilder are obsolete. Use NXOpen.Features.TrimBody2 and this class instead. Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateTrimBody2Builder
Default values.
Property | Value |
---|---|
BooleanTool.ToolOption |
FaceOrPlane |
Created in NX7.5.0
|
get |
Returns the tool bodies to trim the target body(s).
The tool bodies are * gotten through the BooleanTool Builder. Only tool options that can * be set on NXOpen.Features.TrimBody2Builder.BooleanTool are * GeometricUtilities.BooleanToolBuilder.BooleanToolType.FaceOrPlane or * GeometricUtilities.BooleanToolBuilder.BooleanToolType.NewPlane
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the collector of target bodies to trim.
It can be a single * solid/sheet body, or multiple solid/sheet bodies
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")