NXOpen .NET Reference
12.0.0
|
a class which defines boolean tool builder. More...
Public Types | |
enum | BooleanToolType { FaceOrPlane, NewPlane, Extrude, Revolve } |
the boolean tool created options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.ExtrudeRevolveToolBuilder | ExtrudeRevolveTool [get] |
Returns the ExtrudeRevolveTool builder. More... | |
unsafe NXOpen.GeometricUtilities.FacePlaneToolBuilder | FacePlaneTool [get] |
Returns the FacePlaneTool Builder. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the boolean tool reverse direction option More... | |
unsafe NXOpen.GeometricUtilities.BooleanToolBuilder.BooleanToolType | ToolOption [get, set] |
Returns or sets the boolean tool option More... | |
a class which defines boolean tool builder.
It provides four types of * tool creation methods viz. a set of existing faces or datum planes, a new plane * created on the fly (FacePlaneToolBuilder), extrude or revolve sheet bodies created on the fly by * a given section and direction (ExtrudeRevolveToolBuilder).
Created in NX6.0.0
unsafe bool NXOpen.GeometricUtilities.BooleanToolBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the ExtrudeRevolveTool builder.
Through this tool, the extrude * or revolve created on the fly can be queried
Created in NX6.0.0
License requirements: None.
|
get |
Returns the FacePlaneTool Builder.
Through this tool, the sets of tool faces/datum planes or * new plane created on the fly can be queried
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the boolean tool reverse direction option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the boolean tool option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")