NXOpen .NET Reference
12.0.0
|
a class which is a sub-component of BooleanTool. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Axis | ToolAxis [get, set] |
Returns or sets the tool axis used for doing revolve More... | |
unsafe NXOpen.Direction | ToolDirection [get, set] |
Returns or sets the tool direction used for doing extrude More... | |
unsafe NXOpen.Section | ToolSection [get] |
Returns the tool super section More... | |
a class which is a sub-component of BooleanTool.
It provides other two basic tools * creation methods by creating extrude or revolve bodies on the fly. Given a * super section with non-intersecting loops and a certain direction, * it will create a revolve tool or an extrude tool to do the boolean operation.
Created in NX6.0.0
unsafe bool NXOpen.GeometricUtilities.ExtrudeRevolveToolBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the tool axis used for doing revolve
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tool direction used for doing extrude
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the tool super section
Created in NX6.0.0
License requirements: None.