NXOpen .NET Reference
12.0.0
|
a sub-component of BooleanToolBuilder. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.FaceSetData | ToolFaces [get] |
Returns the sets of tool faces or datum planes More... | |
unsafe NXOpen.Plane | ToolPlane [get, set] |
Returns or sets the new plane created on the fly. More... | |
a sub-component of BooleanToolBuilder.
It provides two basic tools * creation methods i.e. collector sets of faces/datum planes, or a new plane * created on the fly.
Created in NX6.0.0
unsafe bool NXOpen.GeometricUtilities.FacePlaneToolBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the sets of tool faces or datum planes
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the new plane created on the fly.
Note: only one plane is get/set
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")