NXOpen .NET Reference
12.0.0
|
Represents the trim body feature builder. More...
Public Types | |
enum | DirectionType { PositiveNormal = 1, NegativeNormal = -1, Invalid } |
Represents the trim direction More... | |
Public Member Functions | |
unsafe NXOpen.Body[] | GetTargets () |
Returns the target bodies of the trim body operation. More... | |
unsafe void | SetTargets (NXOpen.Body[] target) |
Sets the targets for a trim body opearation. More... | |
unsafe void | AddTarget (NXOpen.Body target) |
Adds a target body during create. More... | |
unsafe void | RemoveTarget (NXOpen.Body target) |
Removes a target body is removed from trim body in create. More... | |
unsafe void | Reverse () |
Reverse the trim direction of trim body feature More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXObject | Tool [get, set] |
Returns or sets the tool of the trim body feature More... | |
unsafe NXOpen.Features.TrimBodyBuilder.DirectionType | TrimDirection [get, set] |
Returns or sets the trim direction of the trim body feature More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents the trim body feature builder.
This class is to be used only for editing pre-NX7.5.0 trim body features. Use NXOpen.Features.TrimBody2Builder to create and edit trim body features.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateTrimBodyBuilder
Created in NX4.0.0
unsafe void NXOpen.Features.TrimBodyBuilder.AddTarget | ( | NXOpen.Body | target | ) |
Adds a target body during create.
A new target will be added to the * trim body operation. During edit, an exception will be thrown as * the target can not be modified during edit.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
target | Body to add |
unsafe NXOpen.Body [] NXOpen.Features.TrimBodyBuilder.GetTargets | ( | ) |
Returns the target bodies of the trim body operation.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Features.TrimBodyBuilder.RemoveTarget | ( | NXOpen.Body | target | ) |
Removes a target body is removed from trim body in create.
* During edit, an exception will be thrown as * target body can not be changed during edit.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
target | Body to remove |
unsafe void NXOpen.Features.TrimBodyBuilder.Reverse | ( | ) |
Reverse the trim direction of trim body feature
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.TrimBodyBuilder.SetTargets | ( | NXOpen.Body[] | target | ) |
Sets the targets for a trim body opearation.
Any existing targets will * be erased. For create multiple target bodies can be set. * This method will throw an exception during edit operation as the bodies * can not be changed at that point.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
target | target bodies |
|
getset |
Returns or sets the tool of the trim body feature
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the trim direction of the trim body feature
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.