NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.TrimAndExtend builder More...
Public Types | |
enum | OperationType { UntilSelected, MakeCorner } |
Trim or Extend operation type. More... | |
enum | ArrowSideType { Retain, Delete } |
Trim or Extend Arrow Side Results type. More... | |
Properties | |
unsafe NXOpen.Features.TrimAndExtendBuilder.ArrowSideType | ArrowSideOption [get, set] |
Returns or sets the trim extend desired result type More... | |
unsafe NXOpen.Features.ExtendSheetBuilder.BodyOutput | BodyOutputOption [get, set] |
Returns or sets the body output type More... | |
unsafe bool | CombineOption [get, set] |
Returns or sets the combine option determines if two bodies that make a corner are combined into one body. More... | |
unsafe bool | CopyOriginalOption [get, set] |
Returns or sets the copy original logical determines if the original body is modified or if a copy of the original is modified. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Features.TrimAndExtendBuilder.OperationType | Operation [get, set] |
Returns or sets the trim extend type More... | |
unsafe bool | ReverseTarget [get, set] |
Returns or sets the target reverse side flag More... | |
unsafe bool | ReverseTool [get, set] |
Returns or sets the tool reverse side flag More... | |
unsafe NXOpen.Features.ExtendSheetBuilder.SurfaceShape | SurfaceShapeOption [get, set] |
Returns or sets the extension method More... | |
unsafe NXOpen.ScCollector | TargetSelection [get] |
Returns the target collector which contains either edge or face More... | |
unsafe NXOpen.ScCollector | ToolSelection [get] |
Returns the tool collector which contains either edges or faces More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.TrimAndExtend builder
To create a new instance of this class, use NXOpen.Features.TrimFeatureCollection.CreateTrimAndExtendBuilder
Default values.
Property | Value |
---|---|
ArrowSideOption |
Retain |
BodyOutputOption |
ExtendOriginalSheet |
CombineOption |
true |
CopyOriginalOption |
false |
Operation |
UntilSelected |
SurfaceShapeOption |
NaturalCurvature |
Created in NX9.0.0
|
getset |
Returns or sets the trim extend desired result type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the body output type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the combine option determines if two bodies that make a corner are combined into one body.
Applicable only for TrimExtendType of MakeCorner.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the copy original logical determines if the original body is modified or if a copy of the original is modified.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the trim extend type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the target reverse side flag
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tool reverse side flag
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the extension method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the target collector which contains either edge or face
Created in NX9.0.0
License requirements: None.
|
get |
Returns the tool collector which contains either edges or faces
Created in NX9.0.0
License requirements: None.