NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ExtendSheet builder More...
Public Types | |
enum | Limit { Offset, UntilSelected } |
Determines the Limit type for extension More... | |
enum | SurfaceShape { NaturalCurvature, NaturalTangent, Mirrored } |
Determines the surface type of the extension More... | |
enum | SideEdgeShape { Automatic, Tangent, Orthogonal } |
Determines the path of the extension More... | |
enum | BodyOutput { ExtendOriginalSheet, ExtendasNewFace, ExtendasNewSheet } |
Creates extension as an existing or a new entity More... | |
Public Member Functions | |
unsafe void | ReverseExtensionSide () |
Option to reverse the extension side of the edge More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ExtendSheetBuilder.BodyOutput | BodyOutputOption [get, set] |
Returns or sets the option to control whether the shape is extended as the original sheet, as a new face, or as a new sheet More... | |
unsafe bool | CopyOriginal [get, set] |
Returns or sets the copy original option determines if the original body is modified or a copy of the original is made More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Features.ExtendSheetBuilder.Limit | LimitMethod [get, set] |
Returns or sets the option to control limit by distance or until selected objects More... | |
unsafe NXOpen.ScCollector | LimitTools [get] |
Returns the limiting tool face or plane to extend to More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset distance to extend More... | |
unsafe NXOpen.Features.ExtendSheetBuilder.SideEdgeShape | SideEdgeShapeOption [get, set] |
Returns or sets the direction by which the edge is extended More... | |
unsafe NXOpen.Features.ExtendSheetBuilder.SurfaceShape | SurfaceShapeOption [get, set] |
Returns or sets the method by which the surface is extended which defines the shape More... | |
unsafe NXOpen.ScCollector | TargetBoundaryEdges [get] |
Returns the input edges to extend More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ExtendSheet builder
To create a new instance of this class, use NXOpen.Features.TrimFeatureCollection.CreateExtendSheetBuilder
Default values.
Property | Value |
---|---|
BodyOutputOption |
ExtendOriginalSheet |
CopyOriginal |
false |
LimitMethod |
Offset |
Offset.Value |
5 (millimeters part), 0.2 (inches part) |
SideEdgeShapeOption |
Automatic |
SurfaceShapeOption |
NaturalCurvature |
Created in NX9.0.0
Determines the surface type of the extension
unsafe void NXOpen.Features.ExtendSheetBuilder.ReverseExtensionSide | ( | ) |
Option to reverse the extension side of the edge
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option to control whether the shape is extended as the original sheet, as a new face, or as a new sheet
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the copy original option determines if the original body is modified or a copy of the original is made
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option to control limit by distance or until selected objects
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the limiting tool face or plane to extend to
Created in NX9.0.0
License requirements: None.
|
get |
Returns the offset distance to extend
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the direction by which the edge is extended
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the method by which the surface is extended which defines the shape
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the input edges to extend
Created in NX9.0.0
License requirements: None.