NXOpen .NET Reference
12.0.0
|
Manages design features. More...
Public Member Functions | |
unsafe NXOpen.Features.ExtendSheetBuilder | CreateExtendSheetBuilder (NXOpen.Features.ExtendSheet extendSheet) |
Creates a NXOpen.Features.ExtendSheetBuilder More... | |
unsafe NXOpen.Features.TrimAndExtendBuilder | CreateTrimAndExtendBuilder (NXOpen.Features.TrimAndExtend trimAndExtendSheet) |
Creates a NXOpen.Features.TrimAndExtendBuilder More... | |
unsafe NXOpen.Features.CombineSheetsBuilder | CreateCombineSheetsBuilder (NXOpen.Features.CombineSheets combineSheets) |
Creates a Features.CombineSheetsBuilder More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Manages design features.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX9.0.0
unsafe NXOpen.Features.CombineSheetsBuilder NXOpen.Features.TrimFeatureCollection.CreateCombineSheetsBuilder | ( | NXOpen.Features.CombineSheets | combineSheets | ) |
Creates a Features.CombineSheetsBuilder
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
combineSheets | Features.CombineSheets to be edited |
unsafe NXOpen.Features.ExtendSheetBuilder NXOpen.Features.TrimFeatureCollection.CreateExtendSheetBuilder | ( | NXOpen.Features.ExtendSheet | extendSheet | ) |
Creates a NXOpen.Features.ExtendSheetBuilder
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
extendSheet | NXOpen.Features.ExtendSheet to be edited |
unsafe NXOpen.Features.TrimAndExtendBuilder NXOpen.Features.TrimFeatureCollection.CreateTrimAndExtendBuilder | ( | NXOpen.Features.TrimAndExtend | trimAndExtendSheet | ) |
Creates a NXOpen.Features.TrimAndExtendBuilder
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
trimAndExtendSheet | NXOpen.Features.TrimAndExtend to be edited |
|
get |
Returns the tag of this object.