NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ThroughCurveMesh builder. More...
Public Types | |
enum | EmphasisType { Both, Primary, Cross } |
This enum represents the Emphasis options. More... | |
enum | ConstructionMethod { Normal, SplinePoints, Simple } |
This enum represents the Construction options. More... | |
enum | BodyPreferenceTypes { Solid, Sheet } |
This enum represents the body type option. More... | |
Properties | |
unsafe NXOpen.Features.ThroughCurveMeshBuilder.BodyPreferenceTypes | BodyPreference [get, set] |
Returns or sets the body type options More... | |
unsafe NXOpen.Features.ThroughCurveMeshBuilder.ConstructionMethod | Construction [get, set] |
Returns or sets the construction options. More... | |
unsafe NXOpen.SectionList | CrossCurvesList [get] |
Returns the cross curves list which is required. More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | CrossSurfaceRebuildData [get] |
Returns the cross surface rebuild data, NXOpen.GeometricUtilities.Rebuild . More... | |
unsafe NXOpen.Section | CrossTemplateString [get] |
Returns the cross template curve. More... | |
unsafe double | CurvatureTolerance [get, set] |
Returns or sets the curvature tolerance. More... | |
unsafe NXOpen.Features.ThroughCurveMeshBuilder.EmphasisType | Emphasis [get, set] |
Returns or sets the emphasis options. More... | |
unsafe NXOpen.GeometricUtilities.Continuity | FirstCrossContinuity [get] |
Returns the first cross continuity, NXOpen.GeometricUtilities.Continuity . More... | |
unsafe NXOpen.GeometricUtilities.Continuity | FirstPrimaryContinuity [get] |
Returns the first primary continuity, NXOpen.GeometricUtilities.Continuity . More... | |
unsafe double | IntersectionTolerance [get, set] |
Returns or sets the intersection tolerance. More... | |
unsafe NXOpen.GeometricUtilities.Continuity | LastCrossContinuity [get] |
Returns the last cross continuity, NXOpen.GeometricUtilities.Continuity . More... | |
unsafe NXOpen.GeometricUtilities.Continuity | LastPrimaryContinuity [get] |
Returns the last primary continuity, NXOpen.GeometricUtilities.Continuity . More... | |
unsafe double | PositionTolerance [get, set] |
Returns or sets the position tolerance. More... | |
unsafe NXOpen.SectionList | PrimaryCurvesList [get] |
Returns the primary curves list which is required. More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | PrimarySurfaceRebuildData [get] |
Returns the primary surface rebuild data, NXOpen.GeometricUtilities.Rebuild . More... | |
unsafe NXOpen.Section | PrimaryTemplateString [get] |
Returns the primary template curve. More... | |
unsafe NXOpen.Section | Spine [get] |
Returns the spine. More... | |
unsafe double | TangentTolerance [get, set] |
Returns or sets the tangent tolerance. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ThroughCurveMesh builder.
Let you create a body from a collection of existing curve outlines (known as strings) running in two different directions.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateThroughCurveMeshBuilder
Default values.
Property | Value |
---|---|
Construction |
Normal |
CrossSurfaceRebuildData.RebuildType |
None |
CurvatureTolerance |
0.5 |
Emphasis |
Both |
FirstCrossContinuity.ContinuityType |
G0 |
FirstPrimaryContinuity.ContinuityType |
G0 |
IntersectionTolerance |
0.02 |
LastCrossContinuity.ContinuityType |
G0 |
LastPrimaryContinuity.ContinuityType |
G0 |
PositionTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
PrimarySurfaceRebuildData.RebuildType |
None |
TangentTolerance |
0.5 |
Created in NX5.0.0
|
getset |
Returns or sets the body type options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the construction options.
Use one of three construction options when you create a Through Curve Mesh feature: Normal, Use Spline Points, and Simple.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the cross curves list which is required.
They should all be roughly parallel and run in approximately one direction. A point could be selected as the first and/or last primary string.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the cross surface rebuild data, NXOpen.GeometricUtilities.Rebuild .
Redefine the degree and knot points of the cross strings to build a surface that joins smoothly with surrounding surfaces. It is only available for the Normal Construction option.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the cross template curve.
Control the building of the simple surface in cross curve direction. It is only available when the construction method is simple. If you leave it empty, the system will automatically choose the most complicated one for fitting.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the curvature tolerance.
Control the curvature tolerance of the rebuild surface in relation to the input curves.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the emphasis options.
Allow you to tell the system which set of strings will have the most effect on the created surface in both location and shape.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the first cross continuity, NXOpen.GeometricUtilities.Continuity .
Define continuity constraint at the first cross sections side. It contains the continuity type and the constraint face.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the first primary continuity, NXOpen.GeometricUtilities.Continuity .
Define continuity constraint at the first primary sections side. It contains the continuity type and the constraint face.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the intersection tolerance.
Define how far the primary strings and cross strings can deviate from each other.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the last cross continuity, NXOpen.GeometricUtilities.Continuity .
Define continuity constraint at the first cross sections side. It contains the continuity type and the constraint face.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the last primary continuity, NXOpen.GeometricUtilities.Continuity .
Define continuity constraint at the last primary sections side. It contains the continuity type and the constraint face.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the position tolerance.
Control the distance accuracy of the rebuild surface in relation to the input curves.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the primary curves list which is required.
They should all be roughly parallel and run in approximately one direction. A point could be selected as the first and/or last primary string.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the primary surface rebuild data, NXOpen.GeometricUtilities.Rebuild .
Redefine the degree and knot points of the primary strings to build a surface that joins smoothly with surrounding surfaces. It is only available for the Normal Construction option.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the primary template curve.
Control the building of the simple surface in primary curve direction. It is only available when the construction method is simple. If you leave it empty, the system will automatically choose the most complicated one for fitting.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the spine.
Control the parameterization of the cross strings. It is valid only if both the first and last primary strings are planar and this spine string is perpendicular to the first and last primary strings
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the tangent tolerance.
Control the angle accuracy of the rebuild surface in relation to the input curves.It is expressed in degree.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")