NXOpen .NET Reference
12.0.0
|
Studio Spline builder class. More...
Public Types | |
enum | Types { ThroughPoints, ByPoles } |
Spline methods. More... | |
enum | MatchKnotsTypes { None, Cubic, General } |
Options for creating knots at the defining points in case of through point spline More... | |
enum | DrawingPlaneOptions { View, XY, YZ, XZ, General } |
Drawing plane options More... | |
enum | InputCurveOptions { Keep, Hide, Delete } |
Options of the actions to be taken on an input non-parametric spline after its editing is done. More... | |
enum | MovementMethodType { WCS, View, Vector, Plane, Normal, Polygon } |
Points movement types More... | |
enum | WCSOptionType { X, Y, Z, YZ, XZ, XY } |
WCS principal axis or plane types More... | |
Public Member Functions | |
unsafe double[] | GetKnots () |
Queries the knot sequence for by pole spline More... | |
unsafe void | SetKnots (double[] knots) |
Sets the optional knot sequence for by pole spline More... | |
unsafe double[] | GetParameters () |
Queries the parameters at defining points for a through point spline More... | |
unsafe void | SetParameters (double[] parameters) |
Sets the optional parameters at defining points for a through point spline More... | |
unsafe void | EditSpline (NXOpen.NXObject spline) |
Sets a non-parametric spline for editing More... | |
unsafe void | InsertKnot (NXOpen.Point3d point) |
Inserts knot at a closest point on the spline More... | |
unsafe void | InsertPole (int afterIndex) |
Inserts a pole in the middle of a control polygon segment More... | |
unsafe void | Evaluate () |
Evaluates the spline More... | |
unsafe void | UpdateOnConstraintPlane () |
Updates spline based on constraint plane More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanUseOrientationTool [get, set] |
Returns or sets the flag indicating if WCS like tool should be deployed when a point or pole handle is selected More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the constraint manager More... | |
unsafe NXOpen.CoordinateSystem | ConstraintPlane [get, set] |
Returns or sets the coordinate system defining plane constraint More... | |
unsafe NXOpen.Spline | Curve [get] |
Returns the spline curve More... | |
unsafe int | Degree [get, set] |
Returns or sets the degree More... | |
unsafe NXOpen.Plane | DrawingPlane [get, set] |
Returns or sets the drawing plane More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.DrawingPlaneOptions | DrawingPlaneOption [get, set] |
Returns or sets a drawing plane option More... | |
unsafe NXOpen.GeometricUtilities.SplineExtensionBuilder | Extender [get] |
Returns the extension option More... | |
unsafe bool | HasPlaneConstraint [get, set] |
Returns or sets the flag indicating if spline has plane constraint More... | |
unsafe bool | HasProportionalUpdate [get, set] |
Returns or sets the flag indicating if free or non attached defining points or poles should be moved proportionally during update of the spline feature More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.InputCurveOptions | InputCurveOption [get, set] |
Returns or sets the input curve option More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the flag indicating if a feature should be created More... | |
unsafe bool | IsPeriodic [get, set] |
Returns or sets the periodicity More... | |
unsafe bool | IsSingleSegment [get, set] |
Returns or sets a flag indicating if single segment by pole spline is to be created More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.MatchKnotsTypes | MatchKnotsType [get, set] |
Returns or sets a constraint to match knots at the defining points for a through point spline More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.MovementMethodType | MovementMethod [get, set] |
Returns or sets the movement method More... | |
unsafe NXOpen.Plane | MovementPlane [get, set] |
Returns or sets the movement plane More... | |
unsafe NXOpen.Direction | MovementVector [get, set] |
Returns or sets the movement vector More... | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder | OrientExpress [get] |
Returns the orient express object More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.Types | Type [get, set] |
Returns or sets the spline method More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.WCSOptionType | WCSOption [get, set] |
Returns or sets the WCS option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Studio Spline builder class.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateStudioSplineBuilderEx
Default values.
Property | Value |
---|---|
DrawingPlaneOption |
View |
Extender.EndExtensionOption |
None |
Extender.EndValue.Value |
0 (millimeters part), 0 (inches part) |
Extender.StartExtensionOption |
None |
Extender.StartValue.Value |
0 (millimeters part), 0 (inches part) |
InputCurveOption |
Hide |
MatchKnotsType |
None |
MovementMethod |
View |
Type |
ThroughPoints |
WCSOption |
X |
Created in NX8.0.0
unsafe void NXOpen.Features.StudioSplineBuilderEx.EditSpline | ( | NXOpen.NXObject | spline | ) |
Sets a non-parametric spline for editing
Created in NX8.0.0
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
spline |
unsafe void NXOpen.Features.StudioSplineBuilderEx.Evaluate | ( | ) |
Evaluates the spline
Created in NX8.0.0
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
unsafe double [] NXOpen.Features.StudioSplineBuilderEx.GetKnots | ( | ) |
Queries the knot sequence for by pole spline
Created in NX8.0.0
License requirements: None.
unsafe double [] NXOpen.Features.StudioSplineBuilderEx.GetParameters | ( | ) |
Queries the parameters at defining points for a through point spline
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.StudioSplineBuilderEx.InsertKnot | ( | NXOpen.Point3d | point | ) |
Inserts knot at a closest point on the spline
Created in NX8.0.0
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
point | Point at which knot to be inserted |
unsafe void NXOpen.Features.StudioSplineBuilderEx.InsertPole | ( | int | afterIndex | ) |
Inserts a pole in the middle of a control polygon segment
Created in NX8.0.0
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
afterIndex | Index of a pole after which to insert new pole |
unsafe void NXOpen.Features.StudioSplineBuilderEx.SetKnots | ( | double[] | knots | ) |
Sets the optional knot sequence for by pole spline
Created in NX8.0.0
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
knots | The knot sequence |
unsafe void NXOpen.Features.StudioSplineBuilderEx.SetParameters | ( | double[] | parameters | ) |
Sets the optional parameters at defining points for a through point spline
Created in NX8.0.0
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
parameters | The parameters |
unsafe void NXOpen.Features.StudioSplineBuilderEx.UpdateOnConstraintPlane | ( | ) |
Updates spline based on constraint plane
Created in NX8.0.0
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag indicating if WCS like tool should be deployed when a point or pole handle is selected
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the constraint manager
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the coordinate system defining plane constraint
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the spline curve
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the degree
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the drawing plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a drawing plane option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the extension option
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the flag indicating if spline has plane constraint
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag indicating if free or non attached defining points or poles should be moved proportionally during update of the spline feature
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the input curve option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag indicating if a feature should be created
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the periodicity
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag indicating if single segment by pole spline is to be created
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a constraint to match knots at the defining points for a through point spline
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the movement method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the movement plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the movement vector
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the orient express object
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the spline method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the WCS option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")