NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Sphere builder. More...
Public Types | |
enum | Types { CenterPointAndDiameter, Arc } |
Represents the sphere types. More... | |
Properties | |
unsafe NXOpen.SelectICurve | Arc [get] |
Returns the selected arc associated with the Sphere. More... | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOption [get] |
Returns the boolean operation associated with the Sphere. More... | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the center point of the Sphere. More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter of the Sphere. More... | |
unsafe bool | ParentAssociativity [get, set] |
Returns or sets the option to keep associativity of the sphere center point More... | |
unsafe NXOpen.Features.SphereBuilder.Types | Type [get, set] |
Returns or sets the sphere type represented by NXOpen.Features.SphereBuilder.Types More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Sphere builder.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSphereBuilder
Default values.
Property | Value |
---|---|
Diameter.Value |
100 (millimeters part), 4 (inches part) |
Created in NX6.0.0
|
get |
Returns the selected arc associated with the Sphere.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the boolean operation associated with the Sphere.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the center point of the Sphere.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the diameter of the Sphere.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the option to keep associativity of the sphere center point
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the sphere type represented by NXOpen.Features.SphereBuilder.Types
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")