NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SilhouetteFlange builder More...
Public Types | |
enum | Types { Basic, AbsoluteGap, VisualGap } |
Silhouette flange creation types More... | |
enum | ReferenceDirectionOptions { FaceNormal, Vector, NormalDraft, VectorDraft } |
Reference direction options More... | |
enum | OutputSurfaceOptions { BlendFlange, PipeOnly, FlangeOnly } |
Output surface options More... | |
Public Member Functions | |
unsafe void | UpdateLawSpine () |
Update the spine curve in length/angle/radius laws. More... | |
unsafe bool | GetIsDirectionFlipped () |
A value indicating whether to flip the direction. More... | |
unsafe void | SetIsDirectionFlipped (bool flipDirection) |
Sets a flag indicating if the direction is flipped. More... | |
unsafe bool | GetIsSideFlipped () |
Returns a value indicating whether to flip the side. More... | |
unsafe void | SetIsSideFlipped (bool flipSide) |
Sets a value indicating whether to flip the side. More... | |
unsafe NXOpen.Curve | GetCenterCurve () |
Return the center curve More... | |
unsafe NXOpen.Curve | GetSilhouetteCurve () |
Return the silhouette curve More... | |
unsafe void | CreatePipe () |
Create the tube from the given inputs. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.LawBuilder | AngleLaw [get] |
Returns the angle law. More... | |
unsafe NXOpen.Section | BaseCurves [get] |
Returns the base curves. More... | |
unsafe NXOpen.ScCollector | BaseFaces [get] |
Returns the base faces. More... | |
unsafe int | BaseFactor [get, set] |
Returns or sets the base pipe continuity factor. More... | |
unsafe NXOpen.GeometricUtilities.Continuity | BasePipeContinuity [get] |
Returns the base pipe continuity. More... | |
unsafe bool | CreateCurves [get, set] |
Returns or sets a value that indicates whether to create curves. More... | |
unsafe bool | ExtendFlange [get, set] |
Returns or sets a value that indicates whether to extend flange until the boundary edges of the base faces. More... | |
unsafe int | FlangeFactor [get, set] |
Returns or sets the flange pipe continuity factor. More... | |
unsafe NXOpen.GeometricUtilities.Continuity | FlangePipeContinuity [get] |
Returns the flange pipe continuity More... | |
unsafe NXOpen.Expression | Gap [get] |
Returns the gap More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | LengthLaw [get] |
Returns the length law. More... | |
unsafe bool | MergeFacesIfPossible [get, set] |
Returns or sets a value that indicates whether to the merge faces if possible More... | |
unsafe NXOpen.Features.SilhouetteFlangeBuilder.OutputSurfaceOptions | OutputSurfaceOption [get, set] |
Returns or sets the output surface option More... | |
unsafe NXOpen.Features.SelectFeature | ParentFeature [get] |
Returns the parent feature. More... | |
unsafe double | PositionTolerance [get, set] |
Returns or sets the position tolerance More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | RadiusLaw [get] |
Returns the radius law. More... | |
unsafe NXOpen.Features.SilhouetteFlangeBuilder.ReferenceDirectionOptions | ReferenceDirectionOption [get, set] |
Returns or sets the reference direction option More... | |
unsafe NXOpen.ScCollector | ReferenceFaces [get] |
Returns the reference faces. More... | |
unsafe NXOpen.Direction | ReferenceVector [get, set] |
Returns or sets the reference vector More... | |
unsafe bool | ShowPipe [get, set] |
Returns or sets a value that indicates whether to show pipe More... | |
unsafe double | TangentTolerance [get, set] |
Returns or sets the tangent tolerance More... | |
unsafe bool | TrimBaseFaces [get, set] |
Returns or sets a value that indicates whether to trim base faces More... | |
unsafe NXOpen.Features.SilhouetteFlangeBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.SilhouetteFlange builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSilhouetteFlangeBuilder
Default values.
Property | Value |
---|---|
AngleLaw.Function |
ft |
AngleLaw.LawType |
MultiTransition |
AngleLaw.Parameter |
t |
BaseFactor |
0 |
BasePipeContinuity.ContinuityType |
G1 |
CreateCurves |
0 |
ExtendFlange |
1 |
FlangeFactor |
0 |
FlangePipeContinuity.ContinuityType |
G0 |
Gap.Value |
5 (millimeters part), 0.2 (inches part) |
LengthLaw.LawType |
MultiTransition |
MergeFacesIfPossible |
0 |
RadiusLaw.LawType |
MultiTransition |
ReferenceDirectionOption |
NormalDraft |
ShowPipe |
0 |
TrimBaseFaces |
0 |
Type |
Basic |
Created in NX6.0.0
unsafe void NXOpen.Features.SilhouetteFlangeBuilder.CreatePipe | ( | ) |
Create the tube from the given inputs.
The tube must be created before creating any flange surface.
Created in NX12.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
unsafe NXOpen.Curve NXOpen.Features.SilhouetteFlangeBuilder.GetCenterCurve | ( | ) |
Return the center curve
Created in NX8.0.0
License requirements: None.
unsafe bool NXOpen.Features.SilhouetteFlangeBuilder.GetIsDirectionFlipped | ( | ) |
A value indicating whether to flip the direction.
If the direction is flipped, the pipe is placed to the opposite side of base faces and flange direction is flipped.
Created in NX6.0.0
License requirements: None.
unsafe bool NXOpen.Features.SilhouetteFlangeBuilder.GetIsSideFlipped | ( | ) |
Returns a value indicating whether to flip the side.
If the side is flipped, the pipe is placed to the other side of base curves for Basic Type and the other side of the pipe of the parent feature for Absolute/Visual Gap Type.
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Curve NXOpen.Features.SilhouetteFlangeBuilder.GetSilhouetteCurve | ( | ) |
Return the silhouette curve
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.SilhouetteFlangeBuilder.SetIsDirectionFlipped | ( | bool | flipDirection | ) |
Sets a flag indicating if the direction is flipped.
Created in NX6.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
flipDirection |
unsafe void NXOpen.Features.SilhouetteFlangeBuilder.SetIsSideFlipped | ( | bool | flipSide | ) |
Sets a value indicating whether to flip the side.
If the side is flipped, the pipe is placed to the other side of base curves for Basic Type and the other side of the pipe of the parent feature for Absolute/Visual Gap Type.
Created in NX6.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
flipSide |
unsafe void NXOpen.Features.SilhouetteFlangeBuilder.UpdateLawSpine | ( | ) |
Update the spine curve in length/angle/radius laws.
All laws use the center line curve of the pipe as the spine curve. This API should be called if the pipe should be reconstructed due to any input change.
Created in NX6.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the angle law.
The only supported law type is GeometricUtilities.LawBuilder.Type.MultiTransition .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the base curves.
Base curves must be G1 continuous.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the base faces.
The base faces could be from different sheet bodies, but they must be G1 continuous.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the base pipe continuity factor.
It's used to determine what percentage of the arc will be trimmed away in order to build the transition surface between the base faces and the pipe.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the base pipe continuity.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets a value that indicates whether to create curves.
When this option is true, the center line curve of the pipe and silhouette flange curve at zero degrees will be output.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets a value that indicates whether to extend flange until the boundary edges of the base faces.
This option will be enforced if Trim Base Faces option is true. The base faces cannot be trimmed if the pipe does not hit the boundary edges of base faces.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the flange pipe continuity factor.
It's used to determine what percentage of the arc will be trimmed away in order to build the transition surface between the pipe and flange surface.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the flange pipe continuity
Created in NX6.0.0
License requirements: None.
|
get |
Returns the gap
Created in NX6.0.0
License requirements: None.
|
get |
Returns the length law.
The only supported law type is GeometricUtilities.LawBuilder.Type.MultiTransition .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets a value that indicates whether to the merge faces if possible
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the output surface option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the parent feature.
Parent feature must be a Silhouette Flange feature. A NXOpen.Features.SilhouetteFlangeBuilder.Types.VisualGap silhouette flange and its parent Silhouette Flange feature should use parallel vectors as reference direction.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the position tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the radius law.
The only supported law type is GeometricUtilities.LawBuilder.Type.MultiTransition .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the reference direction option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the reference faces.
If any reference face is selected for NXOpen.Features.SilhouetteFlangeBuilder.ReferenceDirectionOptions.FaceNormal case, the normal of reference face is used as the reference direction. Otherwise, the normal of base faces will be used as the reference direction.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the reference vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets a value that indicates whether to show pipe
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the tangent tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets a value that indicates whether to trim base faces
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")