NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.VentilationHoles2 builder More...
Public Types | |
enum | ArraySpacing { EvenDistribution, CustomDefined } |
available methods used to define the spacing between the holes More... | |
Properties | |
unsafe NXOpen.Expression | AngularDimOffset [get] |
Returns the angular dim offset More... | |
unsafe NXOpen.Features.ShipDesign.VentilationHoles2Builder.ArraySpacing | EnumSpacing [get, set] |
Returns or sets the enum spacing More... | |
unsafe NXOpen.Expression | GuideOffset [get] |
Returns the guide offset More... | |
unsafe int | IntNumVents [get, set] |
Returns or sets the int num vents More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | OnPathEndOffset [get] |
Returns the on path end offset More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | OnPathStartOffset [get] |
Returns the on path start offset More... | |
unsafe NXOpen.Section | SectionGuide [get] |
Returns the section guide More... | |
unsafe NXOpen.SelectTaggedObject | SelectEndTrim [get] |
Returns the select end trim More... | |
unsafe NXOpen.SelectTaggedObject | SelectStartTrim [get] |
Returns the select start trim More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectTargetFace [get] |
Returns the select target face More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | SketchBlock [get] |
Returns the sketch block. More... | |
unsafe bool | ToggleSymmetricOffsets [get, set] |
Returns or sets the toggle symmetric offsets More... | |
unsafe NXOpen.Expression | VentSpacing [get] |
Returns the vent spacing More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.VentilationHoles2 builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateVentilationHoles2Builder
Default values.
Property | Value |
---|---|
AngularDimOffset.Value |
0 |
EnumSpacing |
EvenDistribution |
GuideOffset.Value |
0 (millimeters part), 0 (inches part) |
IntNumVents |
0 |
ToggleSymmetricOffsets |
0 |
VentSpacing.Value |
0 (millimeters part), 0 (inches part) |
Created in NX8.0.0
|
get |
Returns the angular dim offset
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the enum spacing
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the guide offset
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the int num vents
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the on path end offset
Created in NX8.0.0
License requirements: None.
|
get |
Returns the on path start offset
Created in NX8.0.0
License requirements: None.
|
get |
Returns the section guide
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select end trim
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select start trim
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select target face
Created in NX8.0.0
License requirements: None.
|
get |
Returns the sketch block.
Users can specify the hole shape using a single sketch. The sketch type and its parameters are controlled by the NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the toggle symmetric offsets
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the vent spacing
Created in NX8.0.0
License requirements: None.