NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.SteelVentHoles builder More...
Properties | |
unsafe NXOpen.Expression | AngularDim [get] |
Returns the angular dimension used to rotate the profile of the vent holes More... | |
unsafe NXOpen.Expression | GuideOffset [get] |
Returns the guide offset - the dimension used to offset the array of holes from the section guide. More... | |
unsafe bool | KeepReverseGuideOffset [get, set] |
Returns or sets the keep reverse guide offset A toggle used to remember the reverse guide value on apply. More... | |
unsafe bool | KeepSectionGuide [get, set] |
Returns or sets the keep section guide A toggle used to remember the selected object(s) on apply. More... | |
unsafe bool | KeepSelectEndTrim [get, set] |
Returns or sets the keep select end trim A toggle used to remember the selected object on apply. More... | |
unsafe bool | KeepSelectStartTrim [get, set] |
Returns or sets the keep select start trim A toggle used to remember the selected object on apply. More... | |
unsafe bool | KeepSelectTargetFace [get, set] |
Returns or sets the keep select target face A toggle used to remember the selected object(s) on apply. More... | |
unsafe int | NumVents [get, set] |
Returns or sets the number of vent holes. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | OnPathEndOffset [get] |
Returns the offset from the start of the section to begin placing the holes. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | OnPathStartOffset [get] |
Returns the offset from the start of the section to begin placing the holes. More... | |
unsafe bool | ReverseGuideOffset [get, set] |
Returns or sets the reverse direction of the guide offset. More... | |
unsafe NXOpen.Section | SectionGuide [get] |
Returns the section guide - vent holes are placed along this guide More... | |
unsafe NXOpen.SelectTaggedObject | SelectEndTrim [get] |
Returns the select end trim - used to trim the end of the section guide. More... | |
unsafe NXOpen.SelectTaggedObject | SelectStartTrim [get] |
Returns the select start trim - used to trim the start of the section guide. More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectTargetFace [get] |
Returns the select target face. More... | |
unsafe NXOpen.SketchExpressionModifierBuilder | SketchBlock [get] |
Returns the library sketch block that defines the cut outline More... | |
unsafe bool | ToggleEqualSpacing [get, set] |
Returns or sets the toggle equal spacing. More... | |
unsafe bool | ToggleSymmetricOffset [get, set] |
Returns or sets the toggle for calculating automatic symmetric offsets. More... | |
unsafe NXOpen.Expression | VentSpacing [get] |
Returns the spacing applied between each vent hole. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.SteelVentHoles builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSteelVentHolesBuilder
Default values.
Property | Value |
---|---|
AngularDim.Value |
0 |
GuideOffset.Value |
0 (millimeters part), 0 (inches part) |
NumVents |
2 |
SketchBlock.Exp1.Value |
0 |
SketchBlock.Exp10.Value |
0 |
SketchBlock.Exp11.Value |
0 |
SketchBlock.Exp12.Value |
0 |
SketchBlock.Exp2.Value |
0 |
SketchBlock.Exp3.Value |
0 |
SketchBlock.Exp4.Value |
0 |
SketchBlock.Exp5.Value |
0 |
SketchBlock.Exp6.Value |
0 |
SketchBlock.Exp7.Value |
0 |
SketchBlock.Exp8.Value |
0 |
SketchBlock.Exp9.Value |
0 |
SketchBlock.Sketches |
EndCut1 |
ToggleEqualSpacing |
1 |
ToggleSymmetricOffset |
1 |
VentSpacing.Value |
0 (millimeters part), 0 (inches part) |
Created in NX7.5.0
|
get |
Returns the angular dimension used to rotate the profile of the vent holes
Created in NX7.5.0
License requirements: None.
|
get |
Returns the guide offset - the dimension used to offset the array of holes from the section guide.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the keep reverse guide offset A toggle used to remember the reverse guide value on apply.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep section guide A toggle used to remember the selected object(s) on apply.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select end trim A toggle used to remember the selected object on apply.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select start trim A toggle used to remember the selected object on apply.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select target face A toggle used to remember the selected object(s) on apply.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the number of vent holes.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the offset from the start of the section to begin placing the holes.
(used with the equal spacing option)
Created in NX7.5.0
License requirements: None.
|
get |
Returns the offset from the start of the section to begin placing the holes.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the reverse direction of the guide offset.
Allows you to reverse the direction used in the guide offset.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the section guide - vent holes are placed along this guide
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select end trim - used to trim the end of the section guide.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select start trim - used to trim the start of the section guide.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select target face.
Specifies the face(s) to cut holes in.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the library sketch block that defines the cut outline
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the toggle equal spacing.
Indicates that an equal amount of space is placed between each hole along the guide.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle for calculating automatic symmetric offsets.
(only used with the equal spacing option) If you toggle on both equal spacing and symmetric offsets, and the length of the secion is L, the distance between each hole is L/n, and both of the offsets equal L/(2n)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the spacing applied between each vent hole.
(not used with the equal spacing option)
Created in NX7.5.0
License requirements: None.