NXOpen .NET Reference
12.0.0
|
Represents a Sketch Expression Modifier Builder. More...
Public Types | |
enum | EndCuts { EndCut1, EndCut2 } |
End cut More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Exp1 [get] |
Returns the exp1 More... | |
unsafe NXOpen.Expression | Exp10 [get] |
Returns the exp10 More... | |
unsafe NXOpen.Expression | Exp11 [get] |
Returns the exp11 More... | |
unsafe NXOpen.Expression | Exp12 [get] |
Returns the exp12 More... | |
unsafe NXOpen.Expression | Exp2 [get] |
Returns the exp2 More... | |
unsafe NXOpen.Expression | Exp3 [get] |
Returns the exp3 More... | |
unsafe NXOpen.Expression | Exp4 [get] |
Returns the exp4 More... | |
unsafe NXOpen.Expression | Exp5 [get] |
Returns the exp5 More... | |
unsafe NXOpen.Expression | Exp6 [get] |
Returns the exp6 More... | |
unsafe NXOpen.Expression | Exp7 [get] |
Returns the exp7 More... | |
unsafe NXOpen.Expression | Exp8 [get] |
Returns the exp8 More... | |
unsafe NXOpen.Expression | Exp9 [get] |
Returns the exp9 More... | |
unsafe NXOpen.Sketch | Sketch [get, set] |
Returns or sets the sketch More... | |
unsafe NXOpen.SketchExpressionModifierBuilder.EndCuts | Sketches [get, set] |
Returns or sets the sketches More... | |
Represents a Sketch Expression Modifier Builder.
Created in NX5.3.0
unsafe bool NXOpen.SketchExpressionModifierBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the exp1
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp10
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp11
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp12
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp2
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp3
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp4
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp5
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp6
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp7
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp8
Created in NX5.3.0
License requirements: None.
|
get |
Returns the exp9
Created in NX5.3.0
License requirements: None.
|
getset |
Returns or sets the sketch
Created in NX5.3.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the sketches
Created in NX5.3.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")