NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.RollingLine builder. More...
Public Types | |
enum | Types { Manual, Pressure, Geodesic, SteppedPressure } |
The option for the type of manufacturing operation to be performed on the sheet to form it. More... | |
enum | StartEvaluationTypes { SheetMidpoint, PointOnFace, NewPoint } |
The option for how the starting point for the evaluation of the sheet is to be created if it is not given. More... | |
enum | ConstructionMethodTypes { MarchingAngle, MarchingCurvature, ParallelPlane, MinimumCurvature, MaximumCurvature, Highlight, Asymptote } |
The option to specify the method for creation of the pressure line. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle for either the max amount of rotation at a point for manual type. More... | |
unsafe NXOpen.Expression | AngleDivisions [get] |
Returns the number of divisions for dividing the angle when using a manual type. More... | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the modeling angle tolerance. More... | |
unsafe NXOpen.Features.ShipDesign.RollingLineBuilder.ConstructionMethodTypes | ConstructionMethodOption [get, set] |
Returns or sets the value specifying which construction method to use for creating the rolling line. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the modeling distance tolerance. More... | |
unsafe NXOpen.GeometricAnalysis.DupinBuilder | DupinIndicatrix [get] |
Returns the dupin indicatrix for surface analysis. More... | |
unsafe NXOpen.Point | EvaluationPoint [get, set] |
Returns or sets the selected point for evaluation when NXOpen.Features.ShipDesign.RollingLineBuilder.StartEvaluationTypes is NXOpen.Features.ShipDesign.RollingLineBuilder.StartEvaluationTypes.NewPoint . More... | |
unsafe NXOpen.Features.ShipDesign.RollingLineBuilder.StartEvaluationTypes | EvaluationPointOption [get, set] |
Returns or sets the option on how to seed the starting point for the evaluation. More... | |
unsafe bool | HideConstructionProcess [get, set] |
Returns or sets the value specifying if the construction process should be hidden. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset to be applied when marching along the surface to the next point. More... | |
unsafe NXOpen.Expression | PlanarRadiusLimit [get] |
Returns the maximum radius on the surface to be considered non-planar. More... | |
unsafe NXOpen.Plane | PlaneOrientation [get, set] |
Returns or sets the plane orientation to be used for NXOpen.Features.ShipDesign.RollingLineBuilder.Types.SteppedPressure . More... | |
unsafe NXOpen.Point3d | PointOnFace [get, set] |
Returns or sets the point specified by the surface selection. More... | |
unsafe NXOpen.Direction | SpecifyDirection [get, set] |
Returns or sets the initial flow direction. More... | |
unsafe NXOpen.ScCollector | Surface [get] |
Returns the collection of faces that represent the surface to be analyzed. More... | |
unsafe NXOpen.Features.ShipDesign.RollingLineBuilder.Types | Type [get, set] |
Returns or sets the value identifying what type of manufacturing process is to be applied to the surface for bending. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.RollingLine builder.
It is used to create and edit a rolling line feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateRollingLineBuilder
Default values.
Property | Value |
---|---|
Angle.Value |
15.0 |
AngleDivisions.Value |
3 |
ConstructionMethodOption |
MarchingAngle |
DupinIndicatrix.Angle |
0 |
DupinIndicatrix.FlatnessTolerance |
3500 (millimeters part), 137.8 (inches part) |
DupinIndicatrix.Scale |
1.0 |
EvaluationPointOption |
SheetMidpoint |
HideConstructionProcess |
1 |
Offset.Value |
500.0 (millimeters part), 20.0 (inches part) |
PlanarRadiusLimit.Value |
3500.0 (millimeters part), 137.8 (inches part) |
Created in NX8.0.0
The option to specify the method for creation of the pressure line.
The option for how the starting point for the evaluation of the sheet is to be created if it is not given.
The option for the type of manufacturing operation to be performed on the sheet to form it.
|
get |
Returns the angle for either the max amount of rotation at a point for manual type.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the number of divisions for dividing the angle when using a manual type.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the modeling angle tolerance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the value specifying which construction method to use for creating the rolling line.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the modeling distance tolerance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the dupin indicatrix for surface analysis.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the selected point for evaluation when NXOpen.Features.ShipDesign.RollingLineBuilder.StartEvaluationTypes is NXOpen.Features.ShipDesign.RollingLineBuilder.StartEvaluationTypes.NewPoint .
Not used for NXOpen.Features.ShipDesign.RollingLineBuilder.Types.SteppedPressure .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the option on how to seed the starting point for the evaluation.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the value specifying if the construction process should be hidden.
True indicates that the process should be hidden. Only valid for a manual type rolling line.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the offset to be applied when marching along the surface to the next point.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the maximum radius on the surface to be considered non-planar.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the plane orientation to be used for NXOpen.Features.ShipDesign.RollingLineBuilder.Types.SteppedPressure .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the point specified by the surface selection.
This point is set during the UI interaction.
Created in NX8.0.0
License requirements to get this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the initial flow direction.
Not used for NXOpen.Features.ShipDesign.RollingLineBuilder.Types.SteppedPressure .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the collection of faces that represent the surface to be analyzed.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the value identifying what type of manufacturing process is to be applied to the surface for bending.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")