NXOpen .NET Reference
12.0.0
|
The Dupin Indicatrix is a tool to geometrically display the surface curvature at a specified point on a surface. More...
Public Member Functions | |
unsafe void | ResetAnalysisPoint () |
Reset the analysis point to accept dynamic input. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | AnalysisPoint [get, set] |
Returns or sets the point location defining where the analysis should be done. More... | |
unsafe double | Angle [get, set] |
Returns or sets the deviation in degrees from the minimum curvature. More... | |
unsafe double | FlatnessTolerance [get, set] |
Returns or sets the tolerance that defines at the specified point if an area is flat. More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale factor to apply to the display of the dupin indicatrix. More... | |
The Dupin Indicatrix is a tool to geometrically display the surface curvature at a specified point on a surface.
Created in NX8.0.0
unsafe void NXOpen.GeometricAnalysis.DupinBuilder.ResetAnalysisPoint | ( | ) |
Reset the analysis point to accept dynamic input.
Created in NX8.0.0
License requirements: None.
unsafe bool NXOpen.GeometricAnalysis.DupinBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the point location defining where the analysis should be done.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the deviation in degrees from the minimum curvature.
This value is used to rotate the normal curvature about the specified point.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance that defines at the specified point if an area is flat.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale factor to apply to the display of the dupin indicatrix.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.