NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.Profile builder More...
Public Types | |
enum | TypeOption { Profile, Belt } |
Creation type either a belt or a profile More... | |
enum | SectionOption { Plate, Profile } |
Creation of profile from the library or a plate More... | |
enum | OrientationOption { FaceNormal, DatumCsys, Vector } |
Creation method used to define the placement of the profile this is disabled for belt creation More... | |
enum | Alignment { Center, GuideEdge, OppositeGuide } |
Creation method used to define the placement of the belt this is disabled for profiles More... | |
enum | EndCutOption { None, Symmetric, TwoSided } |
Creation method used to define the end cut type More... | |
Public Member Functions | |
unsafe string[] | GetAvailableAttributeNames () |
Returns the list of available name attributes More... | |
unsafe string[] | GetAvailableAttributeMaterials () |
Returns the list of available material attributes More... | |
unsafe string[] | GetAvailableBeltTypes () |
Returns the list of available material attributes More... | |
unsafe string[] | GetAvailableBeltSizes () |
Returns the list of available material attributes More... | |
unsafe string[] | GetAvailableProfileTypes () |
Returns the list of available material attributes More... | |
unsafe string[] | GetAvailableProfileSizes () |
Returns the list of available material attributes More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AngleOfRotation [get] |
Returns the angle of rotation More... | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the angular tolerance (degrees). More... | |
unsafe int | AttributeMaterial [get, set] |
Returns or sets the material attribute More... | |
unsafe int | AttributeName [get, set] |
Returns or sets the name attribute value More... | |
unsafe NXOpen.Features.ShipDesign.ProfileBuilder.Alignment | BeltAlignment [get, set] |
Returns or sets the belt alignment More... | |
unsafe int | BeltSize [get, set] |
Returns or sets the belt size options More... | |
unsafe int | BeltType [get, set] |
Returns or sets the belt type options More... | |
unsafe NXOpen.GeometricUtilities.CurveLengthData | CurveLengthData [get] |
Returns the curve length data More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance (part units). More... | |
unsafe NXOpen.Features.ShipDesign.ProfileBuilder.EndCutOption | EndCutType [get, set] |
Returns or sets the end cut type More... | |
unsafe NXOpen.EndCutBlockBuilder | EndEndCutBlock [get] |
Returns the end end cut block More... | |
unsafe NXOpen.Expression | FaceOffsetExpression [get] |
Returns the face offset expression More... | |
unsafe bool | FaceOffsetVector [get, set] |
Returns or sets the face offset vector More... | |
unsafe NXOpen.Expression | GuideOffsetExpression [get] |
Returns the guide offset expression More... | |
unsafe bool | GuideOffsetVector [get, set] |
Returns or sets the guide offset vector More... | |
unsafe NXOpen.Section | GuideSection [get] |
Returns the select edge More... | |
unsafe bool | KeepFace [get, set] |
Returns or sets the toggle which allows re-use of the selected faces More... | |
unsafe bool | KeepGuide [get, set] |
Returns or sets the toggle which allows re-use of the selected edges or curves More... | |
unsafe NXOpen.Features.ShipDesign.ProfileBuilder.OrientationOption | OrientType [get, set] |
Returns or sets the orient type More... | |
unsafe NXOpen.Direction | OrientationVector [get, set] |
Returns or sets the orientation vector More... | |
unsafe NXOpen.Expression | PlateHeight [get] |
Returns the plate height More... | |
unsafe NXOpen.Expression | PlateWIdth [get] |
Returns the plate width More... | |
unsafe int | ProfileSize [get, set] |
Returns or sets the profile size options More... | |
unsafe int | ProfileType [get, set] |
Returns or sets the profile type options More... | |
unsafe NXOpen.Features.ShipDesign.ProfileBuilder.SectionOption | SectionType [get, set] |
Returns or sets the section type More... | |
unsafe NXOpen.Features.SelectFeatureList | SelectCsys [get] |
Returns the select csys More... | |
unsafe NXOpen.ScCollector | SelectFace [get] |
Returns the placement faces or datum plane More... | |
unsafe NXOpen.EndCutBlockBuilder | StartEndCutBlock [get] |
Returns the start end cut block More... | |
unsafe NXOpen.Features.ShipDesign.ProfileBuilder.TypeOption | Type [get, set] |
Returns or sets the type belt or profile More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.Profile builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateProfileBuilder
Default values.
Property | Value |
---|---|
AngleOfRotation.Value |
0 |
AngularTolerance |
0.5 |
BeltAlignment |
Center |
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
EndCutType |
None |
EndEndCutBlock.Angle.Value |
0 |
EndEndCutBlock.Offset.Value |
0 |
EndEndCutBlock.SketchBlock.Exp1.Value |
0 |
EndEndCutBlock.SketchBlock.Exp10.Value |
0 |
EndEndCutBlock.SketchBlock.Exp11.Value |
0 |
EndEndCutBlock.SketchBlock.Exp12.Value |
0 |
EndEndCutBlock.SketchBlock.Exp2.Value |
0 |
EndEndCutBlock.SketchBlock.Exp3.Value |
0 |
EndEndCutBlock.SketchBlock.Exp4.Value |
0 |
EndEndCutBlock.SketchBlock.Exp5.Value |
0 |
EndEndCutBlock.SketchBlock.Exp6.Value |
0 |
EndEndCutBlock.SketchBlock.Exp7.Value |
0 |
EndEndCutBlock.SketchBlock.Exp8.Value |
0 |
EndEndCutBlock.SketchBlock.Exp9.Value |
0 |
EndEndCutBlock.SketchBlock.Sketches |
EndCut1 |
EndEndCutBlock.TaperType |
Trim |
FaceOffsetExpression.Value |
0 |
GuideOffsetExpression.Value |
0 |
KeepFace |
0 |
KeepGuide |
0 |
OrientType |
FaceNormal |
PlateHeight.Value |
0 |
PlateWIdth.Value |
0 |
SectionType |
Profile |
Created in NX7.5.0
unsafe string [] NXOpen.Features.ShipDesign.ProfileBuilder.GetAvailableAttributeMaterials | ( | ) |
Returns the list of available material attributes
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.ProfileBuilder.GetAvailableAttributeNames | ( | ) |
Returns the list of available name attributes
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.ProfileBuilder.GetAvailableBeltSizes | ( | ) |
Returns the list of available material attributes
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.ProfileBuilder.GetAvailableBeltTypes | ( | ) |
Returns the list of available material attributes
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.ProfileBuilder.GetAvailableProfileSizes | ( | ) |
Returns the list of available material attributes
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.ProfileBuilder.GetAvailableProfileTypes | ( | ) |
Returns the list of available material attributes
Created in NX7.5.0
License requirements: None.
|
get |
Returns the angle of rotation
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the angular tolerance (degrees).
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the material attribute
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the name attribute value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the belt alignment
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the belt size options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the belt type options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the curve length data
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance (part units).
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the end cut type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the end end cut block
Created in NX7.5.0
License requirements: None.
|
get |
Returns the face offset expression
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the face offset vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the guide offset expression
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the guide offset vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the select edge
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the toggle which allows re-use of the selected faces
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle which allows re-use of the selected edges or curves
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the orientation vector
Created in NX7.5.4
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the orient type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the plate height
Created in NX7.5.0
License requirements: None.
|
get |
Returns the plate width
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the profile size options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the profile type options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the section type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the select csys
Created in NX7.5.0
License requirements: None.
|
get |
Returns the placement faces or datum plane
Created in NX7.5.0
License requirements: None.
|
get |
Returns the start end cut block
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the type belt or profile
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")