NXOpen .NET Reference
12.0.0
|
Represents a End Cut Block Builder. More...
Public Types | |
enum | TaperTypeOption { Trim, Extend, TrimAndExtend } |
Taper Type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset More... | |
unsafe NXOpen.SketchExpressionModifierBuilder | SketchBlock [get] |
Returns the end cut block More... | |
unsafe NXOpen.EndCutBlockBuilder.TaperTypeOption | TaperType [get, set] |
Returns or sets the taperType More... | |
Represents a End Cut Block Builder.
Created in NX5.3.0
unsafe bool NXOpen.EndCutBlockBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angle
Created in NX5.0.3
License requirements: None.
|
get |
Returns the offset
Created in NX5.0.3
License requirements: None.
|
get |
Returns the end cut block
Created in NX5.0.3
License requirements: None.
|
getset |
Returns or sets the taperType
Created in NX5.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")