NXOpen .NET Reference
12.0.0
|
Used to create a NXOpen.Features.ShipDesign.EditBoundaryBuilder which is used to change the boundaries and split knuckle locations of profile systems. More...
Public Member Functions | |
unsafe void | GetSelectedKnuckles (NXOpen.Curve profile, out NXOpen.Point[] knucklePoints) |
Outputs the knuckle points that have been selected in seams. More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe void | SetBoundaryOnePoints (NXOpen.Point3d[] points) |
Sets the selected intersection points for the first boundary. More... | |
unsafe void | SetBoundaryTwoPoints (NXOpen.Point3d[] points) |
Set the selected intersection points for the second boundary. More... | |
unsafe void | CreatePathCurves (out NXOpen.NXObject[] curves) |
Creates path curves for all the paths of the profile system. More... | |
unsafe void | DeletePathCurves () |
Deletes the path curves created from a call to CreatePathCurves . More... | |
unsafe void | GetLastPathCurves (out NXOpen.NXObject[] curves) |
Gets the path curves used by NXOpen.Features.ShipDesign.OrientationDefinitionBuilder . More... | |
unsafe void | DeleteLastPathCurves () |
Deletes the path curves returned from a call to GetLastPathCurves . More... | |
unsafe void | SetRegionPoints (NXOpen.Point3d[] points) |
Sets the points that identify which regions of the curves will be used. More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilder | CreatePlaneForList () |
Create a NXOpen.Features.ShipDesign.PlaneListBuilder to add a defined plane to a list. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | ProfileSystem [get] |
Returns the ship structures to change the boundary information More... | |
Properties inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe NXOpen.SelectNXObjectList | Boundary1 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary1Plane [get, set] |
Returns or sets the defined plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.SelectNXObjectList | Boundary2 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the second end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary2Plane [get, set] |
Returns or sets the defined plane that will be used to trim the second end of the generated profile system. More... | |
unsafe bool | BoundaryReverse [get, set] |
Returns or sets the indication if the side of a single boundary should be changed to the other side or not. More... | |
unsafe NXOpen.SelectPointList | FirstIntersectionPoints [get] |
Returns the selected intersection points between the curves and the first boundary. More... | |
unsafe bool | ReversePathDirection [get, set] |
Returns or sets the flag that indicates if the default curve direction should be reversed or not. More... | |
unsafe NXOpen.SelectPointList | SecondIntersectionPoints [get] |
Returns the selected intersection points between the curves and the second boundary. More... | |
unsafe NXOpen.SelectPointList | SplitKnuckleLocations [get] |
Returns the collector containing the knuckle points that are to be used to create seams. More... | |
unsafe bool | UseNewDefaultSectionAlgorithm [get, set] |
Returns or sets the flag that indicates if the new default section algorithm is used. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
enum | OrientationAngleRuleTypes { RightHand, ShipOrientation } |
Settings to indicate how angles are to be measured. More... | |
Used to create a NXOpen.Features.ShipDesign.EditBoundaryBuilder which is used to change the boundaries and split knuckle locations of profile systems.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateEditBoundaryBuilder
Created in NX12.0.0
unsafe void NXOpen.Features.ShipDesign.EditBoundaryBuilder.GetSelectedKnuckles | ( | NXOpen.Curve | profile, |
out NXOpen.Point[] | knucklePoints | ||
) |
Outputs the knuckle points that have been selected in seams.
Created in NX12.0.0
License requirements: None.
profile | |
knucklePoints | Knuckle points that have been selected in seams. |
|
get |
Returns the ship structures to change the boundary information
Created in NX12.0.0
License requirements: None.