NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.CustomBracket builder More...
Public Types | |
enum | CreationMethod { PlanesAndPoint, SpecifyCSYS } |
Creation method used to define the placement of the bracket More... | |
Public Member Functions | |
unsafe string[] | GetAvailableAttributeNames () |
Returns the list of available name attributes More... | |
unsafe string[] | GetAvailableAttributeMaterials () |
Returns the list of available material attributes More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AttributeMaterial [get, set] |
Returns or sets the material attribute More... | |
unsafe int | AttributeName [get, set] |
Returns or sets the name attribute value More... | |
unsafe NXOpen.CoordinateSystem | CoordSystem [get, set] |
Returns or sets the placement csys of the bracket More... | |
unsafe NXOpen.Expression | HeelOffset [get] |
Returns the heel offset More... | |
unsafe NXOpen.Point | HeelPoint [get, set] |
Returns or sets the heel point More... | |
unsafe bool | KeepCoordSystem [get, set] |
Returns or sets the toggle which allows re-use of the previous coordinate system More... | |
unsafe bool | KeepHeelPoint [get, set] |
Returns or sets the toggle which allows re-use of the previous heel point More... | |
unsafe bool | KeepPlacementPlane [get, set] |
Returns or sets the toggle which allows re-use of the previous placement plane More... | |
unsafe bool | KeepReferencePlane [get, set] |
Returns or sets the toggle which allows re-use of the previous reference plane More... | |
unsafe bool | KeepReverseDirection [get, set] |
Returns or sets the toggle which allows re-use of the previous flip direction toggle More... | |
unsafe bool | KeepSelectTrimFace [get, set] |
Returns or sets the keep select trim face A toggle used to remember the selected object(s) on apply. More... | |
unsafe NXOpen.Plane | PlacementPlane [get, set] |
Returns or sets the placement plane More... | |
unsafe NXOpen.Features.ShipDesign.CustomBracketBuilder.CreationMethod | PlacementType [get, set] |
Returns or sets the method used to define the placement of the bracket More... | |
unsafe NXOpen.Plane | ReferencePlane [get, set] |
Returns or sets the reference plane More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the flip direction toggle for the extrude direction More... | |
unsafe NXOpen.ScCollector | SelectTrimFace [get] |
Returns the select trim face. More... | |
unsafe NXOpen.SketchExpressionModifierBuilder | SketchBlock [get] |
Returns the sketch block More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness of the bracket More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.CustomBracket builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateCustomBracketBuilder
Default values.
Property | Value |
---|---|
SketchBlock.Exp1.Value |
0 |
SketchBlock.Exp10.Value |
0 |
SketchBlock.Exp11.Value |
0 |
SketchBlock.Exp12.Value |
0 |
SketchBlock.Exp2.Value |
0 |
SketchBlock.Exp3.Value |
0 |
SketchBlock.Exp4.Value |
0 |
SketchBlock.Exp5.Value |
0 |
SketchBlock.Exp6.Value |
0 |
SketchBlock.Exp7.Value |
0 |
SketchBlock.Exp8.Value |
0 |
SketchBlock.Exp9.Value |
0 |
SketchBlock.Sketches |
EndCut1 |
Created in NX7.5.0
unsafe string [] NXOpen.Features.ShipDesign.CustomBracketBuilder.GetAvailableAttributeMaterials | ( | ) |
Returns the list of available material attributes
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.CustomBracketBuilder.GetAvailableAttributeNames | ( | ) |
Returns the list of available name attributes
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the material attribute
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the name attribute value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the placement csys of the bracket
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the heel offset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the heel point
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle which allows re-use of the previous coordinate system
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle which allows re-use of the previous heel point
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle which allows re-use of the previous placement plane
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle which allows re-use of the previous reference plane
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle which allows re-use of the previous flip direction toggle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select trim face A toggle used to remember the selected object(s) on apply.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the placement plane
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the method used to define the placement of the bracket
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the reference plane
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the flip direction toggle for the extrude direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the select trim face.
Specifies the face(s) to cut holes in.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sketch block
Created in NX7.5.0
License requirements: None.
|
get |
Returns the thickness of the bracket
Created in NX7.5.0
License requirements: None.