NXOpen .NET Reference
12.0.0
|
Builder used to create or edit a NXOpen.Features.ShipDesign.CornerCut feature. More...
Public Types | |
enum | CutOption { Corner, Plate } |
Represents the corner cut option. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.CornerCutListItemBuilderList | CornerList [get] |
Returns the list of corner points. More... | |
unsafe NXOpen.Point | CornerPoint [get, set] |
Returns or sets the corner point. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Features.ShipDesign.ManufacturingStockBuilder | ManufacturingInformation [get] |
Returns the manufacturing stock builder that holds the manufacturing data. More... | |
unsafe NXOpen.SelectTaggedObject | PlacementFace [get] |
Returns the placement face from plate system to add corner cuts. More... | |
unsafe NXOpen.Features.ShipDesign.CornerCutBuilder.CutOption | PlacementType [get, set] |
Returns or sets the type of corner cut to create. More... | |
unsafe NXOpen.ScCollector | PlateBodyCollector [get] |
Returns the collector containing the plate bodies that are to have corner cuts added. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | Spreadsheet [get] |
Returns the spreadsheet builder. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Builder used to create or edit a NXOpen.Features.ShipDesign.CornerCut feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateCornerCutBuilder
Default values.
Property | Value |
---|---|
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
Created in NX8.5.0
|
get |
Returns the list of corner points.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the corner point.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the distance tolerance.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the manufacturing stock builder that holds the manufacturing data.
Created in NX8.5.1
License requirements: None.
|
get |
Returns the placement face from plate system to add corner cuts.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the type of corner cut to create.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the collector containing the plate bodies that are to have corner cuts added.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the spreadsheet builder.
Users can specify the Weldout using a single sketch. The sketch type and its parameters are controlled by the NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder .
Created in NX8.5.0
License requirements: None.