NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.AlongGuideCut builder More...
Public Types | |
enum | CreationMethod { WeldClearance, WaterStop, EggBoxTop, EggBoxBottom, EggBox } |
Creation method used to define the placement of the along guide cut More... | |
enum | WaterStopOffsetMethod { Symmetric, Asymmetric } |
Offset option used to define the placement of the water stop guide cut More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.AlongGuideCut builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateAlongGuideCutBuilder
Default values.
Property | Value |
---|---|
ArrowHeadAngle.Value |
60.0 |
ArrowHeadHeight.Value |
5.0 (millimeters part), 0.2 (inches part) |
ArrowHeight.Value |
20.0 (millimeters part), 0.8 (inches part) |
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
LeftOffsetDistance.Value |
150.0 (millimeters part), 6.0 (inches part) |
RightOffsetDistance.Value |
150.0 (millimeters part), 6.0 (inches part) |
Created in NX8.5.0
Creation method used to define the placement of the along guide cut
|
get |
Returns the arrow head angle when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.EggBox in NX ship basic design.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the arrow head height when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.EggBox in NX ship basic design.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the arrow height when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.EggBox in NX ship basic design.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the guide curve when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.WeldClearance .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the guide curve list when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.WeldClearance .
Created in NX11.0.0
License requirements: None.
|
get |
Returns the left offset distance when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.WaterStopOffsetMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.WaterStopOffsetMethod.Asymmetric , or the offset distance for both side when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.WaterStopOffsetMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.WaterStopOffsetMethod.Symmetric .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the manufacturing stock builder that holds the manufacturing data.
Created in NX8.5.1
License requirements: None.
|
getset |
Returns or sets the method used to define the placement of the along guide cut
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the right offset distance when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.WaterStopOffsetMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.WaterStopOffsetMethod.Asymmetric .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the target plate or stiffener when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.WeldClearance .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the target edge when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.WaterStop .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the spreadsheet builder, NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder , which defines the along guide cut cross section type and parameters.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the offset option when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.WaterStop .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the tool object when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.WaterStop .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the tool object list when the NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod is NXOpen.Features.ShipDesign.AlongGuideCutBuilder.CreationMethod.WaterStop .
Created in NX11.0.0
License requirements: None.