NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.RefitFace builder More...
Public Types | |
enum | Types { Refit, FitToTarget } |
the type of face refit More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.Continuity | ConstraintUMax [get] |
Returns the refit face Umax constraint More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ConstraintUMin [get] |
Returns the refit face Umin constraint More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ConstraintVMax [get] |
Returns the refit face Vmax constraint More... | |
unsafe NXOpen.GeometricUtilities.Continuity | ConstraintVMin [get] |
Returns the refit face Vmin constraint More... | |
unsafe NXOpen.SelectTaggedObject | Face [get] |
Returns the refitting face More... | |
unsafe NXOpen.Direction | FitDirection [get, set] |
Returns or sets the refit face fit direction More... | |
unsafe bool | HasFitDirection [get, set] |
Returns or sets a flag that shows refit face direction in use More... | |
unsafe bool | IsCreateCopy [get, set] |
Returns or sets the new copy of match edge surface More... | |
unsafe double | MaxCheckingDist [get, set] |
Returns or sets the refit face max check distance More... | |
unsafe int | ModificationPercent [get, set] |
Returns or sets the refit face modification percentage More... | |
unsafe NXOpen.GeometricUtilities.RefitControlBuilder | RefitControl [get] |
Returns the refit control parameters - type, degree, patches, direction, tolerance More... | |
unsafe int | SmoothFactor [get, set] |
Returns or sets the refit face smoothing factor More... | |
unsafe NXOpen.SelectTaggedObjectList | Targets [get] |
Returns the list of targets. More... | |
unsafe NXOpen.Features.RefitFaceBuilder.Types | Type [get, set] |
Returns or sets the refit type More... | |
unsafe bool | UseConstraintsAll [get, set] |
Returns or sets the refit face constraints use flag More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.RefitFace builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateRefitFaceBuilder
Default values.
Property | Value |
---|---|
RefitControl.DegreesAndSegmentsOrPatches.Degree |
3 |
RefitControl.DegreesAndSegmentsOrPatches.SegmentsOrPatches |
1 |
RefitControl.DegreesAndSegmentsOrPatches.UDegree |
5 |
RefitControl.DegreesAndSegmentsOrPatches.UPatches |
1 |
RefitControl.DegreesAndSegmentsOrPatches.VDegree |
5 |
RefitControl.DegreesAndSegmentsOrPatches.VPatches |
1 |
Created in NX6.0.0
|
get |
Returns the refit face Umax constraint
Created in NX6.0.0
License requirements: None.
|
get |
Returns the refit face Umin constraint
Created in NX6.0.0
License requirements: None.
|
get |
Returns the refit face Vmax constraint
Created in NX6.0.0
License requirements: None.
|
get |
Returns the refit face Vmin constraint
Created in NX6.0.0
License requirements: None.
|
get |
Returns the refitting face
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the refit face fit direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets a flag that shows refit face direction in use
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the new copy of match edge surface
Created in NX6.0.1
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the refit face max check distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the refit face modification percentage
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the refit control parameters - type, degree, patches, direction, tolerance
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the refit face smoothing factor
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the list of targets.
Inputs to this command can be convergent objects.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the refit type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the refit face constraints use flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")