NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.IntersectionCurveBuilder builder. More...
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the curve fit settings More... | |
unsafe NXOpen.GeometricUtilities.CurveFitOptions | CurveFitOptions [get] |
Returns the curve fit options More... | |
unsafe NXOpen.ScCollector | FirstFace [get] |
Returns the first face More... | |
unsafe NXOpen.Plane | FirstPlane [get, set] |
Returns or sets the first plane More... | |
unsafe NXOpen.SelectObjectList | FirstSet [get] |
Returns the first set required only for non-associative intersection curve More... | |
unsafe NXOpen.ScCollector | SecondFace [get] |
Returns the second face More... | |
unsafe NXOpen.Plane | SecondPlane [get, set] |
Returns or sets the second plane More... | |
unsafe NXOpen.SelectObjectList | SecondSet [get] |
Returns the second set required only for non-associative intersection curve More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.IntersectionCurveBuilder builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateIntersectionCurveBuilder
Default values.
Property | Value |
---|---|
Associative |
True |
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
CurveFitOptions.FitOption |
Cubic |
CurveFitOptions.MaximumDegree |
7 |
CurveFitOptions.MaximumSegments |
1 |
Created in NX5.0.0
|
getset |
Returns or sets the associative
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curve fit settings
Created in NX8.0.0
License requirements: None.
|
get |
Returns the curve fit options
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the first face
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the first plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the first set required only for non-associative intersection curve
Created in NX5.0.0
License requirements: None.
|
get |
Returns the second face
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the second plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the second set required only for non-associative intersection curve
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")