NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.IForm builder. More...
Public Types | |
enum | ParameterDirectionOptions { IsoU, IsoV } |
Iso-parameter direction options More... | |
enum | InsertionMethodOptions { Uniform, ThroughPoints, BetweenPoints } |
Iso-parameter curve insertion option More... | |
enum | TransitionTypes { Local, Global } |
Transition options of the surface More... | |
enum | GlobalTransitionTypes { Blend, Bell } |
Global transition options of the surface More... | |
enum | BSurfaceExtractionOptions { Original, MinimumBounded, FittedToBoundary } |
B-surface extraction options More... | |
Public Member Functions | |
unsafe void | DeleteCurve (NXOpen.Curve curve) |
Deletes a iso-parameter curve More... | |
unsafe void | RemoveFeatureParameters (NXOpen.Face face) |
Removes parameters of a owning feature of a face to be deformed More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.IFormBuilder.BSurfaceExtractionOptions | BSurfaceExtractionOption [get, set] |
Returns or sets the b-surface extraction option More... | |
unsafe bool | CanApplyToAll [get, set] |
Returns or sets the value indicating if continuity is to be applied to all sides of the surface More... | |
unsafe bool | CanCreateNewBody [get, set] |
Returns or sets whether the operation is applied to a copy of the face there by creating new body More... | |
unsafe bool | CanKeepParameterization [get, set] |
Returns or sets the value indicating if input surface parameterization should be preserved during deformation More... | |
unsafe NXOpen.GeometricUtilities.CurveShapingBuilder | CurveShaper [get] |
Returns the iso-parameter curve shaper More... | |
unsafe double | ExtractTolerance [get, set] |
Returns or sets the tolerance used for b-surface extraction from a face More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FaceToDeform [get] |
Returns the face to deform. More... | |
unsafe NXOpen.Features.IFormBuilder.InsertionMethodOptions | InsertionMethod [get, set] |
Returns or sets the iso-parameter curve insertion method More... | |
unsafe int | Number [get, set] |
Returns or sets the number of iso-parameter curves to be inserted More... | |
unsafe NXOpen.Features.IFormBuilder.ParameterDirectionOptions | ParameterDirection [get, set] |
Returns or sets the iso-parameter direction More... | |
unsafe NXOpen.SelectPointList | SpecifyPoints [get] |
Returns the specified points to define iso-parameter curve More... | |
unsafe NXOpen.Features.IFormBuilder.TransitionTypes | TransitionType [get, set] |
Returns or sets the transition options for local surface deformation More... | |
unsafe NXOpen.GeometricUtilities.Continuity | UMaxContinuity [get] |
Returns the continuity at maximum U direction More... | |
unsafe NXOpen.GeometricUtilities.Continuity | UMinContinuity [get] |
Returns the continuity at minimum U direction More... | |
unsafe NXOpen.GeometricUtilities.Continuity | VMaxContinuity [get] |
Returns the continuity at maximum U direction More... | |
unsafe NXOpen.GeometricUtilities.Continuity | VMinContinuity [get] |
Returns the continuity at minimum V direction More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.IForm builder.
This class allows definition of iso-parameter curves on a face. These curves then can be shaped using NXOpen.GeometricUtilities.CurveShapingBuilder to finally shape the face.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateIformBuilder
Default values.
Property | Value |
---|---|
BSurfaceExtractionOption |
Original |
CanApplyToAll |
0 |
CanKeepParameterization |
0 |
CurveShaper.HasLinearTransition |
false |
CurveShaper.InsertionMethod |
Uniform |
CurveShaper.MovementMethod |
Normal |
CurveShaper.Number |
1 |
CurveShaper.WCSOption |
XY |
FaceToDeform.CoaxialEnabled |
0 |
FaceToDeform.CoplanarAxesEnabled |
0 |
FaceToDeform.CoplanarEnabled |
0 |
FaceToDeform.EqualDiameterEnabled |
0 |
FaceToDeform.OffsetEnabled |
0 |
FaceToDeform.ParallelEnabled |
0 |
FaceToDeform.PerpendicularEnabled |
0 |
FaceToDeform.SymmetricEnabled |
0 |
FaceToDeform.TangentEnabled |
0 |
FaceToDeform.ThicknessChainEnabled |
0 |
FaceToDeform.UseFaceBrowse |
1 |
InsertionMethod |
Uniform |
Number |
3 |
ParameterDirection |
IsoU |
TransitionType |
Global |
UMaxContinuity.ContinuityType |
G0 |
UMinContinuity.ContinuityType |
G0 |
VMaxContinuity.ContinuityType |
G0 |
VMinContinuity.ContinuityType |
G0 |
Created in NX7.5.0
unsafe void NXOpen.Features.IFormBuilder.DeleteCurve | ( | NXOpen.Curve | curve | ) |
Deletes a iso-parameter curve
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
curve | Curve to be deleted |
unsafe void NXOpen.Features.IFormBuilder.RemoveFeatureParameters | ( | NXOpen.Face | face | ) |
Removes parameters of a owning feature of a face to be deformed
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
face | Face to be used for feature parameter removal |
|
getset |
Returns or sets the b-surface extraction option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if continuity is to be applied to all sides of the surface
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets whether the operation is applied to a copy of the face there by creating new body
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if input surface parameterization should be preserved during deformation
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the iso-parameter curve shaper
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the tolerance used for b-surface extraction from a face
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the face to deform.
Please refer NXOpen.Features.FaceRecognitionBuilder for details.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the iso-parameter curve insertion method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the number of iso-parameter curves to be inserted
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the iso-parameter direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the specified points to define iso-parameter curve
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the transition options for local surface deformation
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the continuity at maximum U direction
Created in NX7.5.0
License requirements: None.
|
get |
Returns the continuity at minimum U direction
Created in NX7.5.0
License requirements: None.
|
get |
Returns the continuity at maximum U direction
Created in NX7.5.0
License requirements: None.
|
get |
Returns the continuity at minimum V direction
Created in NX7.5.0
License requirements: None.