NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Helix builder More...
Public Types | |
enum | Types { AlongVector, AlongSpine } |
Type of helix More... | |
enum | OrientationOptions { Inferred, Specified } |
Orientation options for along spine type More... | |
enum | SizeOptions { Diameter, Radius } |
Option indicating how size is defined More... | |
enum | LengthMethods { Limits, Turns } |
Method for defining the length More... | |
enum | TurnDirections { RightHand, LeftHand } |
Option indicating direction of the turn More... | |
Public Member Functions | |
unsafe void | Evaluate () |
Evaluates the curve More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the coordinate system More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | EndLimit [get] |
Returns the end limit More... | |
unsafe NXOpen.Features.HelixBuilder.LengthMethods | LengthMethod [get, set] |
Returns or sets the length method More... | |
unsafe string | NumberOfTurns [get, set] |
Returns or sets the number of turns More... | |
unsafe NXOpen.Features.HelixBuilder.OrientationOptions | OrientationOption [get, set] |
Returns or sets the orientation option More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | PitchLaw [get] |
Returns the pitch More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | SizeLaw [get] |
Returns the size law More... | |
unsafe NXOpen.Features.HelixBuilder.SizeOptions | SizeOption [get, set] |
Returns or sets the size option More... | |
unsafe NXOpen.Section | Spine [get] |
Returns the length spine More... | |
unsafe NXOpen.Expression | StartAngle [get] |
Returns the start angle More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | StartLimit [get] |
Returns the start limit More... | |
unsafe NXOpen.Features.HelixBuilder.TurnDirections | TurnDirection [get, set] |
Returns or sets the turn direction More... | |
unsafe NXOpen.Expression | Turns [get] |
Returns the number of turns More... | |
unsafe NXOpen.Features.HelixBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.Helix builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateHelixBuilder
Default values.
Property | Value |
---|---|
LengthMethod |
Limits |
PitchLaw.Function |
ft |
PitchLaw.LawType |
Constant |
PitchLaw.Parameter |
t |
SizeOption |
Diameter |
TurnDirection |
RightHand |
Type |
AlongVector |
Created in NX8.5.0
unsafe void NXOpen.Features.HelixBuilder.Evaluate | ( | ) |
Evaluates the curve
Created in NX8.5.0
License requirements: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the angle tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the coordinate system
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the end limit
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the length method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the number of turns
Created in NX8.5.0
Deprecated in NX12.0.0. Use NXOpen.Features.HelixBuilder.Turns
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the orientation option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the pitch
Created in NX8.5.0
License requirements: None.
|
get |
Returns the size law
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the size option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the length spine
Created in NX8.5.0
License requirements: None.
|
get |
Returns the start angle
Created in NX8.5.0
License requirements: None.
|
get |
Returns the start limit
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the turn direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the number of turns
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")